Please wait...action in progress.

2014 tv line-up

categories

  • level
  • design
  • resolution
  • refresh
  • engine
  • panel
  • smart tv
  • wireless
  • labyrinth speakers
  • hdmi
  • available screen sizes
L1400U
L1400U
LED TV
High Gloss Black (Frame Stand 40"+)
720p HD (32")/1080P FHD (40"+)
60hz
LED
2
50", 40", 32"
L2400U
L2400U
LED TV
Gun Metal Deco and Stand
1080P Full HD
CS 120hz
LED
2
50", 40", 32"
L3400U
L3400U
Smart TV
Gun Metal Deco and Stand
1080P Full HD
CS 120hz
CQ Engine - Dual Core
LED
3
50", 40"
L5400U
L5400U
Smart TV
Thin Poster Frame with Gun Metal Deco & Stand
1080P Full HD
CS 240hz
CQ Engine - Dual Core
Slim LED
3
58", 65"
L8400U
L8400U
Ultra HD 4K
Gun Metal Deco & Frame Stand
4K Ultra HD
CS 120hz
CQ 4K Engine - Quad + Dual Core
Slim LED
4
58"
L9400U
L9400U
Ultra HD 4K
Thin Poster Frame with Angled Stand
4K Ultra HD
CS 240hz
CQ 4K Engine - Quad + Dual Core
Slim LED
4
65"

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.