Please wait...action in progress.
Toshiba Premium 13
Images
IMAGES
 »

Toshiba Premium 13" Ultrabook Folio Bundle, Black

Part Number: BD13UFBAC
Be the first to write a review

 
List Price:
$99.98
Instant Savings:
-$39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Offer expires 4/21/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba Premium 13" Ultrabook Folio Bundle, Black Toshiba Premium 13" Ultrabook Folio Bundle, Black
$59.99 In stock
Product description: Toshiba Premium 13" Ultrabook Folio Bundle, Black
 

Toshiba Neoprene Folio with Leather Trim, Black (Fits up to 13.3-inch Ultrabooks)
The perfect companion for KiraBook or 13.3-inch Ultrabook

The Toshiba Neoprene Folio with Leather Trim for 13.3” Ultrabooks is built to beautifully protect and complement your KiraBook or Ultrabook. The combination of soft neoprene and genuine cowhide leather is both stylish and functional. Suede lining adds a touch of sophistication and provides extra protection to your notebook finish. The quick top-loading folio case can be used as a stand-alone carrying case to protect from those everyday bumps and grinds or easily fits into any other case or bag for added protection.

Features:

  • Durable Neoprene with genuine cowhide leather trim
  • Soft quilted interior in complementary camel color protects your device from scuffs and scratches
  • Holds most 13.3” ultrabooks and Tablets up to 12.5” x 8.25” x 1”

Specifications:

  • Color & Materials: Black; Neoprene with Cowhide Leather Trim
  • External Dimensions: 14” W x .75” D x 9.5” H
  • Weight: 8.6 oz
  • RoHS compliant
  • Compatibility: Compatible with most ultrabooks and tablets with up to 13.3-inch screen
  • One-year standard limited warranty

Toshiba 45-Watt Slimline Global AC Adapter
Keep a spare adapter handy and make power access convenient wherever you go

A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with your laptop. The universal 100/240 power input means you can use the AC Adapter around the world with an appropriate plug adapter for whatever region you are traveling to. It is lightweight and smaller in form factor, ideal for taking on the road. Get an extra AC Adapter to be kept at home or in the office.

Features:

  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Spare adapters make power access convenient at home and/or at work
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management

Specifications:

  • Power:
    • Input: 100-240V/ 50-60Hz Frequency (Universal)
    • Output: DC 19V -- 2.37A
  • CD-IN plug: single barrel
  • Dimension & Weight: 3.28" W x 1.4" H x 1.0" D; 5.4 oz (w/o power cord)
  • AC Power Cable: Two-prong type, 6 feet long with Velcro cord management
  • Environmental: RoHS compatible
  • Compatibility: Compatible with Toshiba KIRAbook ultrabook series; libretto W100 and W105 series; Satellite C50, C50D, C50t, C55, C55D, C55Dt, C55t, C70, C70D, C75, C75D, E45t, E55, E55D, E55Dt, E55t, L40, L45t, L50, L50D, L50t, L55, L55D, L55t, L70, L70D, L75, L75D, L955, L955D, P50, P50t, P55, P55t, P840t, P845t, S40, S40t, S50, S55, S55t, S70, S75, S75D, S75t, S955, S955D,T210D, T215D, T230, T235, T235D, U840, U845, U845t & U845W series; Portégé Z830, Z835, Z930 and Z935 series portable computers; Toshiba dynadock V3.0 (Part#: PA5082U-1PRP) and U3.0 Universal Docking Station (Part#: PA3927U-1PRP)
  • In the box: Toshiba Global AC Adapter, US power cord and documentations.
  • One-year limited warranty

Notes:
1.
This is the direct replacement for Toshiba 45W Global AC Adapter (Part#: PA3822U-1ACA)
2. A L-connector version of this AC adapter is also available, part number PA5096U-1ACA


Toshiba Premium 13" Ultrabook Folio Bundle, Black - Write a Review Close  Close