Please wait...action in progress.
Toshiba 14-inch Laptop Super Value Envoy Case & Accessory Bundle
Images
IMAGES
 »

Toshiba 14-inch Laptop Super Value Envoy Case & Accessory Bundle

Part Number: BD14ECS3
Be the first to write a review

 
List Price:
$89.97
Instant Savings:
-$39.98

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Offer expires 12/31/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/09/2014.
Learn More
Toshiba 14-inch Laptop Super Value Envoy Case & Accessory Bundle Toshiba 14-inch Laptop Super Value Envoy Case & Accessory Bundle
$49.99
Product description: Toshiba 14-inch Laptop Super Value Envoy Case & Accessory Bundle
 

Make your mobile computing a breeze with super saving! This convenient bundle includes a Toshiba 14" Envoy Carrying Case and useful accessories designed for easy computing wherever you go. It is the perfect complement to your laptop with up to 14" display. It ensures you have the tools you need to increase your productivity and enjoy the convenience with these “must-have" accessories whether you’re on the road, at home, at campus or even in the office. This super saving bundle is only available for a limited time, get it before it is gone!

The 14" laptop Super Value Envoy Case & Accessory bundle includes one of each:

    Toshiba 14" Envoy Ballistic Polyester Carrying Case, PA1445U-1CS4
  • Fits any laptop with up to 14.1" screen, even with extended battery attached and most 15.4" screens and 15.6" Ultra Portable screens.
  • TSA Checkpoint Friendly—no need to take your laptop out at airports
  • Heavy duty padded adjustable non-slip shoulder strap
  • Reinforced padded handles are easy on the hands
  • Trolley strap secures the case to rolling luggage extended handles
  • “Bottom feet" help stabilize the case to stand up
  • Bonus “Power Pouch" holds your AC adapter and cords
    Toshiba USB Optical Retractable Mini Mouse, Part#: PA3765U-1ETG
  • Symmetrical shape lets you use either the right or left hand
  • Mouse on the go—Small/compact design allows you to use wherever space is limited
  • Ultra lightweight and small size is perfect for smaller hands
  • Retractable cord—No messy cords to wind.
  • Easy to navigate with 4-way scrolling—up, down, left and right
    Toshiba 8GB USB 2.0 Flash Drive, Part#:PA1547U-1M8W
  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • USB bus powered. No external power is required.
    Specifications:
  • Screen Size Compatibility : 14.1 inch and under

1. Check with your device manufacturer for full compatibility


Toshiba 14-inch Laptop Super Value Envoy Case & Accessory Bundle - Write a Review Close  Close