Please wait...action in progress.
Toshiba 14-inch Laptop Super Value Sling BackPack & Accessory Bundle
Images
IMAGES
 »

Toshiba 14-inch Laptop Super Value Sling BackPack & Accessory Bundle

Part Number: BD14ESPS3
Be the first to write a review

 
List Price:
$69.97
Instant Savings:
-$29.98

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Offer expires 12/31/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2014.
Learn More
Toshiba 14-inch Laptop Super Value Sling BackPack & Accessory Bundle Toshiba 14-inch Laptop Super Value Sling BackPack & Accessory Bundle
$39.99
Product description: Toshiba 14-inch Laptop Super Value Sling BackPack & Accessory Bundle
 

Make your shopping as easy as 1-2-3 with big savings! This convenient bundle includes a Toshiba 14" Extreme Sling BackPack and useful accessories designed for easy computing wherever you go. It is the perfect complement to your laptop with up to 14" display. It ensures you have the tools you need to increase your productivity and enjoy the convenience with these “must-have" accessories whether you’re on the road, at home, at campus or even in the office. This super saving bundle is only available for a limited time, get it before it is gone!

The 14" laptop Super Value Sling BackPack & Accessory bundle includes one of each:

    Toshiba 14" Extreme Sling Backpack, Part#: PA1503U-1SL3
  • Fashionable Black, blue and grey design fits up to 14.1" laptops
  • Versatile single strap can be used on left or right shoulder
  • Made with durable 1680d Ballistic Polyester, 600d Polyester ripstop and 900d two-tone dobby materials
  • Water bottle pocket and zippered pouch on the sides
  • Dual zippers on all compartment for easy access
    Toshiba USB Optical Retractable Mini Mouse Part#: PA3765U-1ETG
  • Symmetrical shape lets you use either the right or left hand
  • Mouse on the go—Small/compact design allows you to use wherever space is limited
  • Ultra lightweight and small size is perfect for smaller hands
  • Retractable cord—No messy cords to wind.
  • Easy to navigate with 4-way scrolling—up, down, left and right
    Toshiba 8GB USB 2.0 Flash Drive, Part#:PA1547U-1M8W
  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • USB bus powered. No external power is required.
    Specifications:
  • Screen Size Compatibility : 14.1 inch and under

1. Check with your device manufacturer for full compatibility


Toshiba 14-inch Laptop Super Value Sling BackPack & Accessory Bundle - Write a Review Close  Close