Please wait...action in progress.
Toshiba 17-inch Laptop Super Value Lightweight Case & Accessory Bundle
Images
IMAGES
 »

Toshiba 17-inch Laptop Super Value Lightweight Case & Accessory Bundle

Part Number: BD17LCS4
Be the first to write a review

 
List Price:
$59.97
Instant Savings:
-$39.98

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/05/2015.
Learn More
Toshiba 17-inch Laptop Super Value Lightweight Case & Accessory Bundle Toshiba 17-inch Laptop Super Value Lightweight Case & Accessory Bundle
$19.99
Product description: Toshiba 17-inch Laptop Super Value Lightweight Case & Accessory Bundle
 

Make your mobile computing a breeze with super saving! This convenient bundle includes a high quality Toshiba 17" Lightweight Carrying Case and useful accessories designed for easy computing wherever you go. It is the perfect complement to your laptop with up to 17.3" display. It ensures you have the tools you need to increase your productivity and enjoy the convenience with these "must-have" accessories whether you’re on the road, at home, at campus or even in the office. This super saving bundle is only available for a limited time, get it before it is gone!

The 17" Laptop Super Value Lightweight Case & Accessory bundle includes one of each:

    Toshiba 17.3" Lightweight Carrying Case, Part#: PA1521U-1EC7
  • New lightweight case to fit Toshiba portable computers with up to 17.3" screen
  • A sturdy, lightweight carrying case with heavily padded compartment
  • Soft, non-scratch lining to protect laptop finish
  • Heavy-Duty padded shoulder straps for exceptional comfort
  • Durable, 600D-LX Polyester base material
    Toshiba USB Optical Mouse U25, Part#: PA3982U-1E2B
  • Symmetrical shape lets you use either the right or left hand
  • Smooth operation and accuracy with Blue LED high-definition optical technology
  • 1600 dpi precision
  • Easy to navigate with 4-way scrolling – up, down, left and right
    Toshiba 8GB USB 2.0 Flash Drive, Part#:PA1547U-1M8W
  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • USB bus powered. No external power is required.
    Specifications:
  • Screen Size Compatibility : 17.3 inch and under


Toshiba 17-inch Laptop Super Value Lightweight Case & Accessory Bundle - Write a Review Close  Close