Please wait...action in progress.
Toshiba 18.4-inch Laptop Super Value Extreme Backpack & Accessory Bundle
Images
IMAGES
 »

Toshiba 18.4-inch Laptop Super Value Extreme Backpack & Accessory Bundle

Part Number: BD18BPS3
Be the first to write a review

 
List Price:
$139.97
Instant Savings:
-$79.98

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Offer expires 12/31/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/29/2014.
Learn More
Toshiba 18.4-inch Laptop Super Value Extreme Backpack & Accessory Bundle Toshiba 18.4-inch Laptop Super Value Extreme Backpack & Accessory Bundle
$59.99
Product description: Toshiba 18.4-inch Laptop Super Value Extreme Backpack & Accessory Bundle
 

Make your shopping a breeze with super saving! This convenient bundle includes a high quality Toshiba 18.4" Extreme BackPack and useful accessories designed for easy computing wherever you go. It is the perfect complement to your laptop with up to 18.4" display. It ensures you have the tools you need to increase your productivity and enjoy the convenience with these "must-have" accessories whether you’re on the road, at home, at campus or even in the office. This super saving bundle is only available for a limited time, get it before it is gone!

The 18.4" laptop Super Value Extreme BackPack & Accessory bundle includes one of each:

    Toshiba 18.4" Extreme Backpack, Part#: PA1500U-1BS8
  • Made with durable 1680D Ballistic Polyester, 600D Polyester ripstop and 900D 2-tone dobby materials
  • Water bottle pocket and zippered pouches on both sides
  • Dual zippers on all main compartment sections for easy access
  • Rubber zipper pulls eliminates the clanging noise
  • Padded shoulder straps and padded back support for comfort
  • Cushioned handle for easy carrying
    Toshiba Nano Wireless RF 2.4 GHz Optical Mouse, Part#: PA3844U-1ETB
  • 1600/1200 programmable DPI optical sensor
  • Nano receiver is small enough to be left in the USB port or stored easily inside the mouse when not in use
  • Convenient scroll wheel and programmable buttons
  • Push-push technology to store or eject the nano receiver from the bottom of the mouse
    Toshiba 8GB USB 2.0 Flash Drive, Part#:PA1547U-1M8W
  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • USB bus powered. No external power is required.
    Specifications:
  • Screen Size Compatibility : 18.4 inch and under

1. Check with your device manufacturer for full compatibility


Toshiba 18.4-inch Laptop Super Value Extreme Backpack & Accessory Bundle - Write a Review Close  Close