Please wait...action in progress.
StarTech® 1 Port CardBus PCMCIA Parallel Laptop Adapter Card

StarTech® 1 Port CardBus PCMCIA Parallel Laptop Adapter Card

Part Number: CB1PECP
Be the first to write a review

 
List Price:
$55.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $55.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/27/2014.
Learn More
StarTech® 1 Port CardBus PCMCIA Parallel Laptop Adapter Card StarTech® 1 Port CardBus PCMCIA Parallel Laptop Adapter Card
$55.99 In stock
Product description: This 1-port ECP/EPP parallel adapter is compatible with all 32-bit CardBus slots, providing a cost effective way to connect parallel printers, scanners and more to a laptop computer.
 

This 1-port ECP/EPP parallel adapter is compatible with all 32-bit CardBus slots, providing a cost effective way to connect parallel printers, scanners and more to a laptop computer.

Features:
  • Maximum data transfer rate of 1.5 Mbps
  • SPP/EPP/ECP Parallel port that fully supports existing Centronics interface
  • Connects any parallel peripheral including printers, scanners, Zip® drives, and other devices
Specifications:
  • Chipset ID: Oxford MPCI952
  • Connector Types: 1 - DB25 Female
  • Bus Type: CardBus
  • Maximum Data Transfer Rate: 1.5 Mbps
  • Warranty: Lifetime warranty
  • OS Support: Windows 98SE/ME/2000/XP/Vista/7/8
  • System Requirements: Pentium class PC or higher with an available CardBus slot

StarTech® 1 Port CardBus PCMCIA Parallel Laptop Adapter Card - Write a Review Close  Close