Please wait...action in progress.
StarTech® 2-Port 1394a Firewire ExpressCard Laptop Adapter Card

StarTech® 2-Port 1394a Firewire ExpressCard Laptop Adapter Card

Part Number: EC13942
Be the first to write a review

 
List Price:
$45.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $45.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/31/2015.
Learn More
StarTech® 2-Port 1394a Firewire ExpressCard Laptop Adapter Card StarTech® 2-Port 1394a Firewire ExpressCard Laptop Adapter Card
$45.99 In stock
Product description: This 2 Port ExpressCard Laptop 1394a Firewire Adapter Card provides a stable platform for virtually any FireWire 400 device connection.
 

This 2 Port ExpressCard Laptop 1394a Firewire Adapter Card provides a stable platform for virtually any FireWire 400 device connection.

Ensuring seamless operation with peripherals connected through FireWire 400, the ExpressCard 1394a FireWire Adapter supports data transfer rates at up to 400Mbps - perfect for connecting FireWire-capable multimedia devices, editing multimedia content or simply transferring large volumes of data from a computer to FireWire-connected external storage.

Features:
  • Compliant with IEEE 1394-1995, 1394a-2000 and OHCI 1.1 standards
  • High speed data transfer rates of up to 400 Mbps
  • Hot swap capabilities allows you to connect or disconnect devices without turning off your laptop
  • Supports asynchronous and isochronous data transfer modes
  • Works with DV camcorders, FireWire hard disks, digital cameras, scanners, CD-RW/DVD drives, video game systems, and other audio/video devices
  • Lifetime manufacturer warranty
Specifications:
  • Connector: 2 - FireWire 6 pin Female
  • Bus Type: ExpressCard
  • System Requirements: One available ExpressCard Slot
  • OS Support: Windows® 2000/XP/2003/Vista/7/8

StarTech® 2-Port 1394a Firewire ExpressCard Laptop Adapter Card - Write a Review Close  Close