Please wait...action in progress.
StarTech® 2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter
Images
IMAGES
 »

StarTech® 2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter

Part Number: ECUSB3S2
Be the first to write a review

 
List Price:
$26.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $26.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
StarTech® 2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter StarTech® 2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter
$26.99 In stock
Product description: Providing speeds up to 10x faster than that of USB 2.0, this ExpressCard USB 3.0 card enables you to access your data and transfer files much faster than USB 2.0, by adding two USB 3.0 ports to your ExpressCard capable laptop. Featuring a native NEC PCI Express host controller chipset, the new SuperSpeed USB supports transfer rates up to 5Gbps, while still providing connectivity and support for older USB 2.0 (480Mbps) and 1.1 (12Mbps) devices.
 

Providing speeds up to 10x faster than that of USB 2.0, this ExpressCard USB 3.0 card enables you to access your data and transfer files much faster than USB 2.0, by adding two USB 3.0 ports to your ExpressCard capable laptop.

Featuring a native NEC PCI Express host controller chipset, the new SuperSpeed USB supports transfer rates up to 5Gbps, while still providing connectivity and support for older USB 2.0 (480Mbps) and 1.1 (12Mbps) devices.

Features:

  • Fully compliant with USB 3.0 rev 1.0 specifications and Intel xHCI rev 0.96 specifications, with transfer rates up to 5Gbps
  • Backwards compatible with USB 2.0 and 1.1/1.0 devices
  • Provides up to 900mA of power per port, with additional power adapter
  • Supports Control/Bulk/Interrupt/Isochronous USB transfer modes
  • Support for up to 127 USB devices per port (requires additional USB hubs)
  • Compliant with ExpressCard 1.0 specifications
  • Plug-and-Play and hot-swap compliant
  • Fits in 34mm and 54mm ExpressCard slots

Specifications:

  • Card type: 34mm ExpressCard
  • Number of ports: 2 - USB A 3.0 Female
  • Type and Rate: USB 3.0 - 5 Gbit/s
  • Dimention: 0.83” (H) x 4.53” (L) x 1.34” (W)
  • Weight: 1.59 oz
  • Operation System: Windows XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ Server 2008 R2/ 7(32/64bit) / Windows 8
  • Lifetime manufacturer warranty

StarTech® 2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter - Write a Review Close  Close