Please wait...action in progress.
Toshiba USB 3.0 ExpressCard®
Images
IMAGES
 »

Toshiba USB 3.0 ExpressCard®

Part Number: PA3915U-1ETC
Be the first to write a review

 
List Price:
$34.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $34.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/25/2014.
Learn More
Toshiba USB 3.0 ExpressCard® Toshiba USB 3.0 ExpressCard®
$34.99 In stock
Product description: Upgrade your laptop computer to USB 3.0 technology quickly and easily with the Toshiba USB 3.0 ExpressCard. Connect up to two devices at the same time. USB 3.0 delivers up to 10x faster transfer speed than USB 2.0 while providing backward compatibility with USB 2.0 devices.
 

Upgrade your laptop computer to USB 3.0 technology quickly and easily with the Toshiba USB 3.0 ExpressCard® Connect up to two devices at the same time. USB 3.0 delivers up to 10x faster transfer speed* than USB 2.0 while providing backward compatibility with USB 2.0 devices.

Features:

  • Adds two super speed USB 3.0 ports to your laptop computers
  • Installs easily with Plug-and-Play convenience
  • Supports USB 3.0 transfer rate
  • Backwards compatible with USB 2.0

Specifications:

  • Interface: ExpressCard® slot
  • Compatibility: USB 3.0 and USB 2.0
  • Interface transfer rate: USB 3.0 Up to 5 Gbps*
  • Compliant with PCI Express® Base Specification 2.0
  • System Requirement:
    • Microsoft® Windows® XP, Windows Vista®, Windows® 7
    • Computer with available ExpressCard® slot
  • In the box: One Toshiba USB 3.0 ExpressCard, USB DC power cable, CD-ROM (driver, warranty, manual), Quick Install Guide
  • One-year limited warranty

* 5Gbps is the maximum interface transfer rate per the specifications of the UniversalSerial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.


Toshiba USB 3.0 ExpressCard® - Write a Review Close  Close