Please wait...action in progress.
Cherry® ExpressCard™ Smart Card Reader
Images
IMAGES
 »

Cherry® ExpressCard™ Smart Card Reader

Part Number: SR4300
Be the first to write a review

 
List Price:
$47.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $47.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/26/2015.
Learn More
Cherry® ExpressCard™ Smart Card Reader Cherry® ExpressCard™ Smart Card Reader
$47.99 In stock
Product description: Features: FIPS 201 approved, ExpressCard smart card reader for integration into notebooks, Corresponds to all current standards, PC/SC-smart card reader, CT-API and OCF support, EMV 2000 Terminal Level 1 approved, ISO 7816 (Class A, AB, C) compatible
 
Detailed Product SpecificationsDetailed Product Specifications PDF
Features:
  • FIPS 201 approved
  • ExpressCard smart card reader for integration into notebooks
  • Corresponds to all current standards
  • PC/SC-smart card reader
  • CT-API and OCF support
  • EMV 2000 Terminal Level 1 approved
  • ISO 7816 (Class A, AB, C) compatible
Specifications:
  • Protocols: T=0, T=1, S=10, S=9
  • Smart Card Speed: Up to 412.903 bps
  • Interface: ExpressCard™ (USB 2.0 full-speed)
  • Card Size: ID-1 (full size)
  • Smart Card clock: Up to 8 MHz
  • Dimensions: 3.00” x 2.13” x 0.20”

Cherry® ExpressCard™ Smart Card Reader - Write a Review Close  Close