Please wait...action in progress.
StarTech® Stereo Audio Headphone Splitter Cable Adapter – M/F
Images
IMAGES
 »

StarTech® Stereo Audio Headphone Splitter Cable Adapter – M/F

Part Number: MUY1MFF
Be the first to write a review

 
List Price:
$9.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $9.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
StarTech® Stereo Audio Headphone Splitter Cable Adapter – M/F StarTech® Stereo Audio Headphone Splitter Cable Adapter – M/F
$9.99 In stock
Product description: The MUY1MFF 3.5mm Stereo Splitter Cable/Y-cable features one 3.5mm male and two 3.5mm Female audio connectors, splitting a single headphone jack into two. A practical, cost-effective audio solution, the 3.5mm stereo splitter cable features fully molded connectors with strain relief for long-lasting durability and high quality gold terminals to ensure corrosion-free connections
 

The MUY1MFF 3.5mm Stereo Splitter Cable/Y-cable features one 3.5mm male and two 3.5mm Female audio connectors, splitting a single headphone jack into two.

A practical, cost-effective audio solution, the 3.5mm stereo splitter cable features fully molded connectors with strain relief for long-lasting durability and high quality gold terminals to ensure corrosion-free connections.

Features:

  • Gold Terminals ensure long lasting, corrosion free connections
  • Fully molded-strain relief for maximum flexibility
  • High quality 26AWG
  • Splits 1 headphone jack into 2
  • Allows 2 sets of stereo speakers to be used with a single PC sound card
  • Manufacturer limited lifetime warranty

Specifications:

  • Connector A: 1 - 3.5 mm Mini-Jack (3 Position) Male
  • Connector B: 2 - 3.5 mm Mini-Jack (3 Position) Male
  • Color: Black
  • Cable Length: 0.5 ft

StarTech® Stereo Audio Headphone Splitter Cable Adapter – M/F - Write a Review Close  Close