Please wait...action in progress.
Startech® 6 ft. 180 Degree Rotating HDMI Cable
Images
IMAGES
 »

Startech® 6 ft. 180 Degree Rotating HDMI Cable

Part Number: HDMIROTMM6
Be the first to write a review

 
List Price:
$15.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/01/2015.
Learn More
Startech® 6 ft. 180 Degree Rotating HDMI Cable Startech® 6 ft. 180 Degree Rotating HDMI Cable
$15.99 In stock
Product description: 180-degrees Rotating/Flexible connector provides the flexibility to uses this cable at extreme angles Gold plated HDMI connectors increase conductivity Two Flexible/Rotating connectors Connecting your HDMI-capable TV or Monitor to a source incorporating HDMI technology Limited lifetime manufacturer warranty
 

Features:

  • 180° Rotating/Flexible connector provides the flexibility to uses this cable at extreme angles
  • Gold plated HDMI® connectors increase conductivity
  • Two Flexible/Rotating connectors
  • Connecting your HDMI®-capable TV or Monitor to a source incorporating HDMI technology
  • Limited lifetime manufacturer warranty

Specifications:

  • Color: Black
  • Connector A: 1 – HDMI (19 pin) Male
  • Connector B: 1 – HDMI (19 pin) Male
  • Cable Length: 6 ft [1.8 m]
  • Cable Jacket Type: PVC – Polyvinyl Chloride
  • Cable Shield Type: Aluminum-Mylar Foil with Braid
  • Weight: 4.24 oz

Startech® 6 ft. 180 Degree Rotating HDMI Cable - Write a Review Close  Close