Please wait...action in progress.
StarTech® 6-inch Micro USB B to USB A Cable – M/M
Images
IMAGES
 »

StarTech® 6-inch Micro USB B to USB A Cable – M/M

Part Number: UUSBHAUB6IN
Be the first to write a review

 
List Price:
$9.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $9.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/31/2015.
Learn More
StarTech® 6-inch Micro USB B to USB A Cable – M/M StarTech® 6-inch Micro USB B to USB A Cable – M/M
$9.99 In stock
Product description: The UUSBHAUB6IN 6-inch USB A to Micro USB cable features one USB 'A' male connector, and one 'Micro-B' male connector, providing a high quality connection to USB 2.0 mobile devices (such as BlackBerry or Android-based cellular phones, digital cameras, PDA's, Tablet PC devices and GPS systems) that use a Micro USB connector to a USB capable computer for everyday tasks such as data synchronization and file transfers.
 

The UUSBHAUB6IN 6-inch USB A to Micro USB cable features one USB 'A' male connector, and one 'Micro-B' male connector, providing a high quality connection to USB 2.0 mobile devices (such as BlackBerry® or Android-based cellular phones, digital cameras, PDA's, Tablet PC devices and GPS systems) that use a Micro USB connector to a USB capable computer for everyday tasks such as data synchronization and file transfers.

Features:

  • Supports high speed data transfer rates up to 480 Mbps
  • High quality USB 'A' and USB 'Micro-B' connectors
  • Durable PVC construction
  • Manufacturer limited lifetime warranty

Specifications:

  • Cable Jacket Type PVC: Polyvinyl Chloride
  • Connector A 1: USB A (4 pin) Male
  • Connector B 1: USB Micro-B (5 pin) Male
  • Type and Rate USB 2.0: 480 Mbit/s
  • Color: Black
  • Cable Length: 6-inches

StarTech® 6-inch Micro USB B to USB A Cable – M/M - Write a Review Close  Close