Please wait...action in progress.
Toshiba dynadock® U3.0 USB 3.0 Docking Station Power Bundle
Images
IMAGES
 »

Toshiba dynadock® U3.0 USB 3.0 Docking Station Power Bundle

Part Number: BD3927KMAC1
Be the first to write a review

 
List Price:
$314.96
Instant Savings:
-$78.77

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $236.19
Offer expires 3/23/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/16/2015.
Learn More
Toshiba dynadock® U3.0 USB 3.0 Docking Station Power Bundle Toshiba dynadock® U3.0 USB 3.0 Docking Station Power Bundle
$236.19
Product description: Toshiba dynadock® U3.0 USB 3.0 Docking Station Power Bundle
 
BD3927KMAC1

Toshiba dynadock® U3.0 Power Value Bundle Take your productivity to the next level with this great power docking bundle. Expand your computer's potential with the dynadock® U3.0, the universal docking station. Now with one simple USB 3.0 connection, you can access up to two additional 1080p HD large screen displays, stereo speakers, external hard drive, optical drive, printer, full-size keyboard, mouse and more. Surf the Internet while you listen to music, check your email and social networking accounts, watch streaming videos, write a paper, work on a presentation, or whatever else you can imagine! Now with the included AC Adapter, leave one AC connected to the wall and keep another in your bag ready to go when you are.

The Toshiba dynadock U3.0 Power Value bundle includes one of each:

    Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station, Part#: PA3927U-1PRP
  • One simple USB 3.0 cable connection from your laptop to all your accessories
  • Built-in video card supports two displays up to 2048 x 1152 resolution
  • HDMI™ out port built-in for Full 1080 HD video and gaming
  • 5.1 channel surround sound through HDMI™ or 3.5mm audio ports
  • Six USB ports including two front USB 3.0 Sleep & Charge ports
  • Fast USB 3.0 data transfer speed to USB 3.0 external storage devices
  • Universal compatibility with all Windows®-based computers
    Toshiba USB Optical Mouse U25, Part#: PA3982U-1E2B
  • Symmetrical shape lets you use either the right or left hand
  • Smooth operation and accuracy with Blue LED high-definition optical technology
  • 1600 dpi precision
  • Easy to navigate with 4-way scrolling—up, down, left and right
    Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys, Part#:PA3777U-1ETB
  • Full-size desktop keyboard provides comfort, flexibility, and durability
  • Includes 17-key numeric keypad and separate directional keys
  • Ultra-slim, ultra-stylish design, make your computing experience more enjoyable
  • Hot keys including Windows® ‚ÄúStart, Volume, Mute, Play, Internet, email and search
  • USB for true plug and play
    Toshiba 120-Watt Global AC Adapter, Part#:PA5083U-1ACA
  • Works on a wide range of Toshiba laptops
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
    System Requirements (dynadock):
  • 1.6GHz or higher processor. Intel® Pentium®/Celeron® family, or AMD K6®/AMD Athlon™/AMD Duron™ family, or compatible processor recommended (Intel® Core™ 2 Duo 1.4 GB or higher processor recommended for optimal performance)
  • Microsoft Windows 8, Window® 7, Vista® or XP (32-bit with SP2/SP3) OS
  • 1GB memory or higher (2GB or higher recommended)
  • USB 3.0 or 2.0 port (3.0 recommended for optimal performance)
  • 50 MB of available hard disk space
  • CD-ROM drive (or Internet access to download driver)
  • One-year limited warranty


Toshiba dynadock® U3.0 USB 3.0 Docking Station Power Bundle - Write a Review Close  Close