Please wait...action in progress.
Toshiba Hi-Speed Port Replicator III Value Bundle - 120W
Images
IMAGES
 »

Toshiba Hi-Speed Port Replicator III Value Bundle - 120W

Part Number: BD5116KM1
Be the first to write a review

 
List Price:
$244.97
Instant Savings:
-$61.27

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $183.70
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/26/2015.
Learn More
Toshiba Hi-Speed Port Replicator III Value Bundle - 120W Toshiba Hi-Speed Port Replicator III Value Bundle - 120W
$183.70 In stock
Product description: Toshiba Hi-Speed Port Replicator III Value Bundle - 120W
 

Toshiba Hi-Speed Port Replicator III Value Bundle—120W
Take your productivity to the next level with this great Port Replicator bundle for select Toshiba Tecra or Portégé laptop. The Toshiba Hi-Speed Port Replicator III bundle provides a lightweight docking solution custom-designed for select Portége and Tecra series laptops to provide fast access to your desktop environment. The Hi-Speed Port Replicator III's simple one-touch docking connection eliminates the hassle of connecting multiple cables every time you get back to your desk while providing fast access to your keyboard, mouse, printer, backup drives, etc. Get it for your home or office for ultimate convenience. This bundles also includes the the tools you need to increase your productivity. This great bundle is only available for a limited time, get it before it is gone!

The Toshiba Hi-Speed Port Replicator III Value bundle includes one of each:

    Toshiba Hi-Speed Port Replicator III—120W, Part#: PA5116U-1PRP Includes four USB 3.0 ports for high data transfer rate and greater functionality
  • Supports select 13", 14" and 15" laptops
  • Easy one-touch connection to your desktop environment eliminates the need to reconnect cables
  • Supports warm docking/undocking and Wake-On LAN and Wake Up USB
  • Built-in Security Lock Slot helps secure your notebook PC and Hi-Speed Port Replicator III with optional cable lock
  • Includes 120W AC adapter eliminating the need to unplug whenever you undock.
  • Accommodates extended capacity battery, no need to remove it when you dock
  • Connect up to 2 separate external monitors
  • Connect four different monitor types (VGA, DisplayPort, HDMI or DVI
  • System switch with on-touch button
    Toshiba USB Optical Mouse U25, Part#: PA3982U-1E2B
  • Symmetrical shape lets you use either the right or left hand
  • Smooth operation and accuracy with Blue LED high-definition optical technology
  • 1600 dpi precision
  • Easy to navigate with 4-way scrolling—up, down, left and right
    Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys, Part#:PA3777U-1ETB
  • Full-size desktop keyboard provides comfort, flexibility, and durability
  • Includes 17-key numeric keypad and separate directional keys
  • Ultra-slim, ultra-stylish design, make your computing experience more enjoyable
  • Hot keys including Windows® “Start, Volume, Mute, Play, Internet, email and search
  • USB for true plug and play
    System Requirements
  • Portége R30, & Z30 series laptops
  • Tecra Z40, & Z50 series laptops


Toshiba Hi-Speed Port Replicator III Value Bundle - 120W - Write a Review Close  Close