Please wait...action in progress.
Toshiba Hi-Speed Port Replicator III – 180W
Images
IMAGES
 »

Toshiba Hi-Speed Port Replicator III – 180W

Part Number: PA5117U-1PRP
Be the first to write a review

 
List Price:
$219.99
Instant Savings:
-$22.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver) ($14.99 value)
Save 30% when added to this order!
+$10.49
Total Price: $197.99
Offer expires 8/11/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/28/2014.
Learn More
Toshiba Hi-Speed Port Replicator III – 180W Toshiba Hi-Speed Port Replicator III – 180W
$197.99 In stock
Product description: Toshiba Hi-Speed Port Replicator III – 180W
 

Maximize your productivity with the Toshiba Hi-Speed Port Replicator III. Compatible with select Portége and Tecra laptops, you can quickly and effortlessly connect to your desktop environment in one simple connection.

With its simple one-touch docking connection, the Hi-Speed Port Replicator III eliminates the hassle of connecting multiple cables every time you get back to your desk while providing fast access to your keyboard, mouse, printer, backup drives, etc. Connect multiple monitors in your choice of connections: HDMI, DisplayPort, DVI-D, or VGA. Power is also provided through the port replicator to charge the batteries on your laptops while docked. It even supports the extended capacity battery (sold separately on some models).

The Toshiba Hi-Speed Port Replicator III also includes a 180W AC adapter, enabling you to leave the port replicator plugged in at all times while eliminating the need to unplug the AC adapter whenever you undock your notebook.

Product Features

  • Includes four USB 3.0 ports for high data transfer rate and greater functionality
  • Supports select 13”, 14” and 15” laptops
  • Easy one-touch connection to your desktop environment eliminates the need to reconnect cables
  • Supports warm docking/undocking and Wake-On LAN and Wake Up USB
  • Built-in Security Lock Slot helps secure your notebook PC and Hi-Speed Port Replicator III with optional cable lock
  • Includes 180W AC adapter eliminating the need to unplug whenever you undock.
  • Accommodates extended capacity battery, no need to remove it when you dock
  • Connect four different monitor types (VGA, DisplayPort, HDMI or DVI
  • System switch with one-touch disconnect button

System Requirements

  • Portége R30, & Z30 series laptops
  • Tecra W50, Z40, & Z50 series laptops

 

Part Information

Part Number: PA5117U-1PRP
Product Name: Toshiba Hi-Speed Port Replicator III – 180W
Color: Black
ESUP/MSRP: $219.99
Status: Available from Sept-End 2013
Warranty: One (1) Year Standard Limited
O/S: N/A
Compatible with: Portége R30, Z30; Tecra W50, Z40, Z50
Replacement for: N/A
Security Tag: No
Product Dimensions:
(w x d x h) 380.9 x 149 x 31.5 mm
15.0 x 5.9 x 1.2 in
3.4 x 1.4 x 1.0 in
Product Weight: 720 g 25.4 oz
UPC: 022265383100
Package Dimensions: 426 x 270 x 96 mm 16.8 x 10.6 x 3.8 in
Package Weight: 2062 g 72.7 oz
Package Contents: Hi-Speed Port Replicator III, 180W AC Adapter with power cord, User’s Manual, Warranty Information

Toshiba Hi-Speed Port Replicator III – 180W - Write a Review Close  Close