Please wait...action in progress.
Ergotron® WorkFit-P, Sit-Stand Laptop Arm Workstation
Images
IMAGES
 »

Ergotron® WorkFit-P, Sit-Stand Laptop Arm Workstation

Part Number: 24-383-026
Be the first to write a review

 
List Price:
$225.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $225.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/05/2015.
Learn More
Ergotron® WorkFit-P, Sit-Stand Laptop Arm Workstation Ergotron® WorkFit-P, Sit-Stand Laptop Arm Workstation
$225.99 In stock
Product description: Ergotron® WorkFit-P, Sit-Stand Laptop Arm Workstation
 

    Features:
  • Safe, easy to use—simple installation and effortless operation
  • Patented Constant Force lift technology provides easy adjustment
  • Can be used as a supplementary surface for writing, drawing with a pen tablet, or placing reference materials nearby
  • Flexible, open-architecture design is scalable for future computer equipment
  • Modify existing office spaces or cubes by simply attaching a WorkFit on an existing worksurface, without the cost of expensive professional installers
  • Safe and neat routing of cables
  • 5-year limited manufactory warranty
    Specification:
  • Capacity: 5-15 lbs
  • Lift: 20”
  • Pan: 180°
  • Rotation of Arm Around Pole: 360°
  • Worksurface dimensions: Approximately 26" x 18"
    What is in the box:
  • Arm, worksurface, desk clamp, grommet mount, assembly fasteners, adjustment tools


Ergotron® WorkFit-P, Sit-Stand Laptop Arm Workstation - Write a Review Close  Close