Please wait...action in progress.
Ergotron® Neo-Flex®  Notebook and Projector Lift Stand

Ergotron® Neo-Flex® Notebook and Projector Lift Stand

Part Number: 33-334-085
Be the first to write a review

 
List Price:
$57.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $57.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/27/2015.
Learn More
Ergotron® Neo-Flex® Notebook and Projector Lift Stand Ergotron® Neo-Flex®  Notebook and Projector Lift Stand
$57.99 In stock
Product description: Ergotron Neo-Flex Notebook and Projector Lift Stand , This stand's six-inch motion range offers true ergonomic adjustment-lift and tilt a laptop's screen to eye-level and increase comfort and productivity.
 

This stand’s six-inch motion range offers true ergonomic adjustment – lift and tilt a laptop’s screen to eye-level and increase comfort and productivity.

Features:

  • Just add an external keyboard and get the comfort of a full desktop computer system with notebook portability
  • Smooth one-step lift and tilt functionality promotes true ergonomic viewing
  • Create a productive dual-display configuration by placing your notebook’s screen alongside an LCD
  • Vented platform allows for cooling air flow
  • Integrated base rollers enable 360° rotation of the stand so you can share your views with others
  • Make group-viewing of family photos or the Internet more enjoyable and easy
  • Superior technical design enables use with or without a port replicator
  • Easy to use – simple installation and effortless operation
  • Can be used as a projector platform, too

Specifications:

  • Capacity: 3.5 – 14lbs
  • Lift: 6”
  • Tilt: +25°, -15°
  • Pan: 360°
  • 3 years manufacturer limited warranty

What is in the box:

  • Stand
  • cable ties
  • hook and loop
  • adhesive non-slip pads

Ergotron® Neo-Flex® Notebook and Projector Lift Stand - Write a Review Close  Close