Please wait...action in progress.
Cooler Master® NotePal X-Slim Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal X-Slim Notebook Cooling Stand

Part Number: R9-NBC-XSLI-GP
Be the first to write a review

 
List Price:
$22.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $22.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/06/2015.
Learn More
Cooler Master® NotePal X-Slim Notebook Cooling Stand Cooler Master® NotePal X-Slim Notebook Cooling Stand
$22.99 In stock
Product description: Fit up to 17.3” laptop Classic X design, slim and lightweight for easy charring. Silent 160mm fan with great cooling performance. Two height settings for the ideal viewing/typing angle. Full range metal mesh for superior airflow. Cable grooves for easy USB cable management. Powered by USB port extender. 1-year limited manufacturer wa
 

Features:

  • Fit up to 17.3” laptop
  • Classic X design, slim and lightweight for easy charring.
  • Silent 160mm fan with great cooling performance.
  • Two height settings for the ideal viewing/typing angle.
  • Full range metal mesh for superior airflow.
  • Cable grooves for easy USB cable management.
  • Powered by USB port extender.
  • 1-year limited manufacturer warranty

Specifications:

  • Color: Black
  • Dimension: 380 x 270 x 27.5 mm
  • Material: Plastics, Metal mesh, Rubber
  • Weight: 1.54lbs
  • Fan Dimension: 160 x 15 mm
  • Power: USB 5V DC
  • USB: USB 2.0/1.1 x 1 (for power input)

Cooler Master® NotePal X-Slim Notebook Cooling Stand - Write a Review Close  Close