Please wait...action in progress.
Toshiba 5W AC Adapter for CAMILEO® S20, S20-B, S30 and Clip HD Camcorders
Images
IMAGES
 »

Toshiba 5W AC Adapter for CAMILEO® S20, S20-B, S30 and Clip HD Camcorders

Part Number: PA3792U-1CAM-02
Be the first to write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2015.
Learn More
Toshiba 5W AC Adapter for CAMILEO® S20, S20-B, S30 and Clip HD Camcorders Toshiba 5W AC Adapter for CAMILEO® S20, S20-B, S30 and Clip HD Camcorders
$14.99 In stock
Product description: A second AC adapter makes power access convenient wherever you go. Keep one in your camcorder case at all times and never be without power when you travel. It enables you to keep your Camileo's battery fully charged when you need it the most on the road.
 

A second AC adapter makes power access convenient wherever you go. Keep one in your camcorder case at all times and never be without power when you travel. It enables you to keep your Camileo’s battery fully charged when you need it the most on the road.


Specifications:

  • Power:
    • Input: 100-240V ~ 0.5A Max. / 50-60Hz Frequency (Universal)
    • Output: 5V 1.0A
    • Output Power: 5W Max.
  • Dimension & Weight: 1” W X 2.38” H X 2.5” D; 2.7 oz
  • Connector: Two-plug with single USB mini B connector
  • Cable length: 4 feet 10 inches
  • Compatibility: Compatible with Toshiba Camileo S20, S20-B, S30 and Clip HD Camcorders
  • One-year limited warranty

Toshiba 5W AC Adapter for CAMILEO® S20, S20-B, S30 and Clip HD Camcorders - Write a Review Close  Close