Please wait...action in progress.
Toshiba CAMILEO® Soft Camcorder Case
Images
IMAGES
 »

Toshiba CAMILEO® Soft Camcorder Case

Part Number: PA1494U-1CCM
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $9.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/08/2015.
Learn More
Toshiba CAMILEO® Soft Camcorder Case Toshiba CAMILEO® Soft Camcorder Case
$9.99 In stock
Product description: Stylish, lightweight, yet durable to protect your camcorder, the Toshiba CAMILEO Soft Carrying Case is a perfect on-the-go companion for your Toshiba camcorder. Store your camcorder accessories in the easy-access front compartment which includes SD card holders. The included Velcro divider also helps keep your camcorder and other accessories more snug. Moreover, to protect your investment, the internal side mesh bands prevent the case from over opening reducing the likelihood that your camcorder will fall out when the case is opened. In addition, the shoulder strap is padded and adjustable to fit to your comfort while on the go
 

Stylish, lightweight, yet durable to protect your camcorder, the Toshiba CAMILEO® Soft Carrying Case is a perfect on-the-go companion for your Toshiba camcorder.

Store your camcorder accessories in the easy-access front compartment which includes SD card holders. The included Velcro divider also helps keep your camcorder and other accessories more snug. Moreover, to protect your investment, the internal side mesh bands prevent the case from over opening - reducing the likelihood that your camcorder will fall out when the case is opened. In addition, the shoulder strap is padded and adjustable to fit to your comfort while on the go.

Features:

  • Durable case for protection
  • Easy-access front compartment for cables and SD card storage
  • Internal side mesh bands designed to prevent accidental dropping
  • Adjustable, comfortable padded shoulder strap

Specifications:

  • Color: Black
  • Exterior Material: 420D Twill Polyester
  • Dimensions: 6.1” x 4.5” x 2.6”
  • Weight: 7 oz
  • One-year limited warranty

Toshiba CAMILEO® Soft Camcorder Case - Write a Review Close  Close