Please wait...action in progress.
Toshiba ABX3250 Audio Base Speaker System
Images
IMAGES
 »

Toshiba ABX3250 Audio Base Speaker System

Part Number: ABX3250
Be the first to write a review

 
List Price:
$449.99
Instant Savings:
-$50.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $399.99
Offer expires 11/15/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 11/03/2014.
Learn More
Toshiba ABX3250 Audio Base Speaker System Toshiba ABX3250 Audio Base Speaker System
$399.99 In stock
Product description: Toshiba ABX3250 Audio Base Speaker System
 
Detailed Product SpecificationsDetailed Product Specifications PDF

Looking for a new speaker system to enhance the audio experience of your flat-screen HDTV? Meet the ABX3250 Audio Base speaker system— with a modern space-saving tabletop design to match popular HDTVs screen sizes from 32” and 40” up to 50”. With exceptionally rich, powerful performance and dynamic audio, the ABX3250 Audio Base is a smart, simple way to complement your home theater, elevating audio to match the stunning quality of your HDTV.

With the ABX3250 Audio Base, you’ll enjoy an enhanced audio experience for more immersive TV and movie-watching. It’s full featured with 300 watts1 of total power, a wireless subwoofer for movie-theater-like booming bass, and DTS Studio Sound™ suite for realistic virtual surround and deep rich audio. You’ll love the HDMI® connectivity for easy setup with your HDTV, along with Bluetooth® Audio technology for wireless audio playback from your Bluetooth® enabled smartphone, as well as Toshiba PCs and tablets. Plus, it has Near Field Communications(NFC) for one-touch Bluetooth® connection that makes pairing effortless and setup a snap. With a modern, stylish design that fits in any room, the ABX3250 Audio Base is ready to deliver big sound to enhance your big-screen entertainment.

1Audio Base Speaker System (300 Watts at Peak Power) At peakpower and at 10% Total Harmonic Distortion (“THD”); L/R: 75W at 4Ω, 1KHz, 10%

Features:

  • Tabletop Under TV Design
  • 300 Watts (75W x2, 150W x 1)
  • Wireless Active Subwoofer
  • Bluetooth® audio
  • HDMI® Switching (2 In/1 out)
  • DTS Studio Sound Suite
  • NFC
  • Dolby® Digital Audio
  • For TV Sizes: 32", 40", 50"

Dimensions & Weight:

  • Audio Base: 25.1" (W) x 3.0" (H) x 11.9" (D); Weight: 11.9 lbs.
  • Subwoofer: 7.5" (W) x 13.9" (H) x 12.7" (D); Weight: 13.9 lbs

Specifications:

  • Output Channel:
    • 2.1 Channel

    Power:

    • Total Power: 300 Watts Total Peak – @10%THD
    • Front: 75W x 2(1kHz, 4Ω, 10% THD)
    • Subwoofer: 150W x 1(100Hz, 3Ω, 10% THD)
    • Amplifier Frequency Response: 20Hz - 20Hz (±3dB))

    Speakers:

    • L / R: 2.5” Cone Type x 2
    • L / R: 1.5” Dome Tweeter x 1
    • Subwoofers: 6.5” Cone type

    Connectivity:

    • HDMI® In / Out:2/ 1 ARC
    • Audio In: 3.5mm In:1
    • Analog Audio RCA In:2
    • Digital Optical Audio In: 2

    Box Contents:

    Toshiba ABX3250 Audio Base, Acive Wireless Subwoofer, User's Guide, Warranty, Quick Start Guide, Remote with Batteries (2xAAA)

    Warranty:

    90-day Limited Warranty (Parts/Labor)

Toshiba ABX3250 Audio Base Speaker System - Write a Review Close  Close