Please wait...action in progress.
Toshiba Wireless Optical Mouse W30
Images
IMAGES
 »

Toshiba Wireless Optical Mouse W30

Part Number: PA5155U-1ETB
Be the first to write a review

 
List Price:
$29.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $29.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/06/2015.
Learn More
Toshiba Wireless Optical Mouse W30 Toshiba Wireless Optical Mouse W30
$29.99
Product description: Toshiba Wireless Optical Mouse W30
 

Overview
The Toshiba Wireless Optical Mouse W30 with Blue LED technology gives you precise cursor movement and accuracy on virtually any surface.

Product Features

  • 2.4 GHz wireless technology provides a strong and reliable connection
  • Nano receiver is so conveniently slim, there's no need to remove it each time you put your laptop away
  • Pre-configured. No pairing required. Just plug it in.
  • Smooth tracking and high accuracy with 1600 dpi• Scroll wheel
  • Symmetrical design for both right and left handed users
  • Clevely designed to work with either AA or AAA battery

Product Specifications

  • 3-buttons: Left, Right, Scroll-wheel
  • Resolution: 1600 dpi
  • Interface: Wireless RF 2.4 GHz (Radio Frequency)
  • Range: up to 33 ft (10 meters)
  • Connection: USB 3.0/2.0/1.1
  • Uses 1 AAA or AA battery
  • Color: Gold
  • Warranty: 1 Year
  • O/S: Windows, Mac OS, Chrome OS, Android
  • Product Dimensions: (W x D x h)98x58x27 mm
  • Product Dimensions: (W x D x h)3.86x22.8x1.06 in
  • Product Weight: 55g
  • Product Weight: 1.94 oz

Toshiba Wireless Optical Mouse W30 - Write a Review Close  Close