Please wait...action in progress.
Targus® Demolition Backpack Fits Up to 17.3-inch Laptop with  Tablet Compartment
Images
IMAGES
 »

Targus® Demolition Backpack Fits Up to 17.3-inch Laptop with Tablet Compartment

Part Number: TSB220US
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/05/2014.
Learn More
Targus® Demolition Backpack Fits Up to 17.3-inch Laptop with Tablet Compartment Targus® Demolition Backpack Fits Up to 17.3-inch Laptop with  Tablet Compartment
$79.99
Product description: Fit laptops up to 17.3-inch Deluxe padded laptop compartment Dedicated, protective Tablet compartment holds up to 10.8” devices Retractable stand-ability feature with anti-shock pad Ergo padded back panel Waist buckle Padded adjustable shoulder straps
 

Features:

  • Fit laptops up to 17.3”
  • Deluxe padded laptop compartment
  • Dedicated, protective Tablet compartment holds up to 10.8” devices
  • Retractable stand-ability feature with anti-shock pad
  • Ergo padded back panel
  • Waist buckle
  • Padded adjustable shoulder straps
  • Document compartment
  • Exterior accessory compartments
  • Dual zippered water bottle storage
  • Dual- sized mesh pockets
  • Limited lifetime manufacturer warranty

Specifications:

  • Color: Black
  • Exterior Dimensions: 12.50”H x 18”L x 7.25”W
  • Device Compatibility: 12.6" x 2.17" x 16.5"
  • Weight: 2.79 lbs
  • Material: Constructed of durable polyester material


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Targus® Demolition Backpack Fits Up to 17.3-inch Laptop with Tablet Compartment - Write a Review Close  Close