Please wait...action in progress.
Case Logic® Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Anthracite
Images
IMAGES
 »

Case Logic® Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Anthracite

Part Number: WMBP-115ANTHRACI
Be the first to write a review

 
List Price:
$35.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $35.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/10/2015.
Learn More
Case Logic® Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Anthracite Case Logic® Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Anthracite
$35.99
Product description: Integrated compartment for your 15.6” laptop plus sleeve for your tablet Quick access front pocket stows go-to items such as your phone or gum Interior cord storage pocket keeps small power cords handy and prevents tangling Mesh side pockets conveniently store water bottles easily within reach Organizational panel keeps your smaller accessories easy-to-find and built-in pen loops assure you’ll never miss jotting down important notes 25 years limited manufacturer warranty
 

Features:

  • Integrated compartment for your 15.6” laptop plus sleeve for your tablet
  • Quick access front pocket stows go-to items such as your phone or gum
  • Interior cord storage pocket keeps small power cords handy and prevents tangling
  • Mesh side pockets conveniently store water bottles easily within reach
  • Organizational panel keeps your smaller accessories easy-to-find and built-in pen loops assure you’ll never miss jotting down important notes
  • 25 years limited manufacturer warranty

Specifications:

  • Size: 12.2 x 10.6 x 17.7 in
  • Fits Devices: 15.2 x 1.6 x 7.5 in
  • Materials: Polyester
  • Weight: 1.21 lb


Specifications:
  • Screen Size Compatibility : 15.6 inch and under

  • Case Logic® Backpack Fits Up to 15.6-inch Laptop with Tablet Compartment - Anthracite - Write a Review Close  Close