Please wait...action in progress.
Case Logic Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment
Images
IMAGES
 »

Case Logic Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment

Part Number: ANR-317BLACK
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 11/07/2014.
Learn More
Case Logic Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment Case Logic Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment
$79.99
Product description: Classic, rolling laptop case has protective, dedicated sleeves for both a laptop up to 17.3'' and an iPad®/10.1” tablet Files remain crisp and unbent in their designated pocket, separated from your electronics Large rear compartment holds a change of clothes for the overnight business trip Front pocket stores bulky power cords neatly in the bottom and out of the way Organizer panel in front pocket with dedicated storage for external hard drive, pens and other accessories Zippered front pocket keeps your smartphone secure yet easily accessible Comfortable, soft-padded handle for easy portability Telescoping handle extends for easy pull through airport and attaches cases with a pass-through sleeve
 

Features:

  • Classic, rolling laptop case has protective, dedicated sleeves for both a laptop up to 17.3” and an iPad®/10.1” tablet
  • Files remain crisp and unbent in their designated pocket, separated from your electronics
  • Large rear compartment holds a change of clothes for the overnight business trip
  • Front pocket stores bulky power cords neatly in the bottom and out of the way
  • Organizer panel in front pocket with dedicated storage for external hard drive, pens and other accessories
  • Zippered front pocket keeps your smartphone secure yet easily accessible
  • Comfortable, soft-padded handle for easy portability
  • Telescoping handle extends for easy pull through airport and attaches cases with a pass-through sleeve
  • Smooth in-line skate wheels and retractable handle
  • 25-year limited manufacturer warranty

Specifications:

  • Size (L x W x H): 18.1 x 9.3 x 15.9 in
  • Fits Devices (L x W x H): 16.4 x 1.1 x 11.8 in
  • Materials: Polyester
  • Weight: 6.56 lb


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic Roller Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Write a Review Close  Close