Please wait...action in progress.
Case Logic® Security Friendly Roller Case Fits Up to 17.3-inch Laptop
Images
IMAGES
 »

Case Logic® Security Friendly Roller Case Fits Up to 17.3-inch Laptop

Part Number: CLRS-117BLACK
Be the first to write a review

 
List Price:
$119.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $119.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/17/2015.
Learn More
Case Logic® Security Friendly Roller Case Fits Up to 17.3-inch Laptop Case Logic® Security Friendly Roller Case Fits Up to 17.3-inch Laptop
$119.99
Product description: Case Logic 17.3-inch Security Friendly Laptop Roller Case
 

Features:

  • Executive rolling laptop case compatible with most laptops with a 17.3" display
  • Security Friendly™ – Designed in compliance with TSA guidelines so your laptop does not need to be removed when passing through airport security*
  • Security Friendly laptop sleeve is easily removed from and returned to the case
  • Leave your laptop in the protective sleeve through the TSA screening process. To ensure an unobstructed x-ray view, place nothing other than your laptop in the sleeve.
  • File compartment stores folders and loose papers
  • Large rear compartment holds a change of clothes for the overnight business trip
  • Smart Organization™ panel provides a place for electronics, gadgets and accessories
  • Luggage strap securely attaches briefcase to most rolling luggage
  • Smooth in-line skate wheels and locking, telescoping handle
  • *It is up to the discretion of the US Transportation Security Officer whether a laptop case can pass without further screening
  • 10-year limited manufacturer warranty

Specifications:

  • Fabric: leather/nylon
  • Size: 17.9" x 14.8" x 10.6"
  • Fits devices: 16.1" x 12.2" x 1.7"
  • Weight: 7 lbs, 7 oz
  • Capacity: 1770 cu. in.


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Security Friendly Roller Case Fits Up to 17.3-inch Laptop - Write a Review Close  Close