Please wait...action in progress.
Toshiba Neoprene Folio with Leather Trim, Black (Fits up to 13.3-inch Ultrabooks)
Images
IMAGES
 »

Toshiba Neoprene Folio with Leather Trim, Black (Fits up to 13.3-inch Ultrabooks)

Part Number: PA1536U-1NU3
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$49.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Offer expires 3/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/27/2015.
Learn More
Toshiba Neoprene Folio with Leather Trim, Black (Fits up to 13.3-inch Ultrabooks) Toshiba Neoprene Folio with Leather Trim, Black (Fits up to 13.3-inch Ultrabooks)
Rated 1.0/5 based on 1 customer reviews
$39.99 In stock
Product description: The Toshiba Neoprene Folio with Leather Trim for 13.3” Ultrabooks is custom-built to protect and complement your KiraBook or Ultrabook. The combination of soft neoprene and genuine cowhide leather is both stylish and functional. The suede lining adds a touch of sophistication and provides extra protection to your notebook finish. The quick top-loading folio case can be used as a stand-alone carrying case to protect from those everyday bumps and grinds or easily fits into any other case or bag for added protection.
 

The Toshiba Neoprene Folio with Leather Trim for 13.3” Ultrabooks is custom-built to protect and complement your KiraBook or Ultrabook.  The combination of soft neoprene and genuine cowhide leather is both stylish and functional.  The suede lining adds a touch of sophistication and provides extra protection to your notebook finish. The quick top-loading folio case can be used as a stand-alone carrying case to protect from those everyday bumps and grinds or easily fits into any other case or bag for added protection.

Features:

  • Stylish design combines form and function; fit up to 13.3-inch screen laptops or tablets
  • Constructed of durable water-resistant neoprene with genuine cowhide  leather trim protects and cushions your laptop
  • Soft quilted interior in complementary camel color protects your device from scuffs and scratches
  • Durable zipper secures your laptop and accessories in place

Specifications:

  • Color & Materials: Black; Neoprene with Cowhide Leather Trim
  • Device Capacity: Up to 12.5” W x 1” D x 8.25” H
  • External Dimensions: 14” W x 1.25” D x 9.5” H
  • Weight: 8.6 oz
  • RoHS compliant
  • Compatibility: Compatible with most laptops, ultrabooks and tablets with up to 13.3-inch screen
  • Package content: One Toshiba Neoprene Folio/Sleeve
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 13.3 inch and under

  • Toshiba Neoprene Folio with Leather Trim, Black (Fits up to 13.3-inch Ultrabooks) - Write a Review Close  Close