Please wait...action in progress.
Ogio 13.3
Images
IMAGES
 »

Ogio 13.3" NEWT Laptop Slim Carrying Case - Black

Part Number: 111067.437
Be the first to write a review

 
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Ogio 13.3" NEWT Laptop Slim Carrying Case - Black Ogio 13.3" NEWT Laptop Slim Carrying Case - Black
$69.99
Product description: Ogio 13.3" NEWT Laptop Slim Carrying Case - Black
 
p>Features:

  • Main padded electronics compartment is lined with plush quilted fleece and is designed to fit a range of slim laptops with screens up to 13.3” in size plus a tablet
  • Front organizer pocket accommodates smartphone, power source, pens and has a quick detach key lanyard
  • Zippered back panel pocket is ideal for small travel document
  • Variable carry angle strap allows user to choose horizontal, vertical or angled orientation
  • Strap can also be removed to allow use of sleeve inside larger bag
  • High quality materials include durable T/CD 900D (black) or TC 300D (light grey woven) fabric with water resistant coating, hypalon, nylon webbing and custom hardware
  • Limited lifetime manufacturer warranty

Specifications:

  • Dimensions: 10" H x 14.5" W x 1.5" D
  • Weight: 1.3 Lbs.
  • Capacity: 350 Cubic Inches
  • Laptop Pocket: 12.75" H x 9" W x 1" D
  • Materials: 1T/CD 900D, TC 300D, 210 D Poly-Cotton

Ogio 13.3" NEWT Laptop Slim Carrying Case - Black - Write a Review Close  Close