Please wait...action in progress.
Case Logic® Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black
Images
IMAGES
 »

Case Logic® Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black

Part Number: DLC-117BLACK
Be the first to write a review

 
List Price:
$35.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $35.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/02/2015.
Learn More
Case Logic® Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black Case Logic® Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black
$35.99 In stock
Product description: Dedicated laptop compartment sized to fit laptops with up to a 17.3 inch display Elevated, nylex-lined, padded pocket protects up to a 10.1 inch tablet Organization panel inside the front pocket stores your cell phone, iPod® and business essentials while also allowing plenty of space for power cords Zippered back panel pocket with integrated Smartphone slip pocket provides discrete storage for items you want to keep close at your side Neoprene-padded carry handles and a removable no-slip shoulder strap provide comfortable carrying options Pass through along the back panel easily slips over the handle of rolling luggage
 

Features:

  • Dedicated laptop compartment sized to fit laptops with up to a 17.3 inch display
  • Elevated, nylex-lined, padded pocket protects up to a 10.1 inch tablet
  • Organization panel inside the front pocket stores your cell phone, iPod® and business essentials while also allowing plenty of space for power cords
  • Zippered back panel pocket with integrated Smartphone slip pocket provides discrete storage for items you want to keep close at your side
  • Neoprene-padded carry handles and a removable no-slip shoulder strap provide comfortable carrying options
  • Pass through along the back panel easily slips over the handle of rolling luggage
  • 25-Year Limited Manufacturer Warranty

Specifications:

  • Fabric: Polyester
  • Size: 17.3" x 12.6" x 3.2"
  • Fits devices: 16.4" x 11.8" x 1.1"
  • Weight: 1 lb, 12 oz


Specifications:
  • Screen Size Compatibility : 17.3 inch and under

  • Case Logic® Carrying Case Fits Up to 17.3-inch Laptop with Tablet Compartment - Black - Write a Review Close  Close