Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
Good UpgradeMarch 26, 2014
by Laptop User from Chicago, Illinois
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
When You work on videos and pictures, it takes quite a bit of memory. So I maximized the memory in my laptop with two of these. After doing so, to my surprise, the Windows Experience Test improved in one area. I am running Windows 7, not the 8 which came on the computer. Along with a Solid State Drive, this machine now screams. Yes, I would recommend this upgrade to anyone considering it.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Kingston® 8GB 1600MHz DDR3 Computer Memory Module
Averages based on 1 customer reviews
Overall Rating: 5.0 out of 5
Features: 0.0 out of 5
Performance: 0.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 0.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.