Please wait...action in progress.
TOSHIBA BLUETOOTH OPTICAL MOUSE B35
Images
IMAGES
 »

TOSHIBA BLUETOOTH OPTICAL MOUSE B35

Part Number: PA5211U-1ETB
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/28/2015.
Learn More
TOSHIBA BLUETOOTH OPTICAL MOUSE B35 TOSHIBA BLUETOOTH OPTICAL MOUSE B35
Rated 5.0/5 based on 1 customer reviews
$39.99 In stock
Product description: TOSHIBA BLUETOOTH OPTICAL MOUSE B35
 

Overview
The Toshiba Bluetooth Optical Mouse B35 with advanced optical technology gives you laser-grade precision and long battery life.

Product Features

  • Smooth tracking and precise accuracy
  • Scroll wheel with side-to-side functionality
  • Windows 8 Start screen button
  • Exceptional Battery Life
  • Symmetrical design for both right and left handed users

Product Specifications

  • Smooth tracking and precise accuracy
  • Scroll wheel with side-to-side functionality
  • Windows 8 Start screen button
  • Exceptional Battery Life
  • Symmetrical design for both right and left handed users
  • Color: Black
  • Warranty: 1 year standard limited
  • Compatible with: Bluetooth compatible laptop, tablet, smartphone
  • Product Dimensions: 100 x 58 x 34 mm
  • Product Dimensions: 3.94 x 2.28 x 1.34 in
  • Product Weight: 60 g
  • Product Weight: 2.12 oz
  • Product Weight: 0.13 lbs

TOSHIBA BLUETOOTH OPTICAL MOUSE B35 - Write a Review Close  Close