Please wait...action in progress.
Sorry, Razer® Naga 2012 Expert Wired Laser Gaming Mouse is not available for sale through Toshibadirect.com. But...
We can give you details about the Razer® Naga 2012 Expert Wired Laser Gaming Mouse:
Razer Naga 2012 Expert Wired Laser Gaming Mouse
Images
IMAGES
 »

Razer® Naga 2012 Expert Wired Laser Gaming Mouse

Part Number: RZ01-00580100-R3

Questions? Call us at 800-316-0920
Razer® Naga 2012 Expert Wired Laser Gaming Mouse Razer® Naga 2012 Expert Wired Laser Gaming Mouse
Product description: 17 MMO-optimized buttons: Effortlessly access more spells, abilities, and macros with a total of 17 mouse buttons, including Razer’s revolutionary 12-button thumb grid. Three interchangeable side panels: Provide an optimized fit for different hand sizes and grip styles, ensuring maximum ergonomic comfort to last you through lengthy raids and grinds Razer Synapse 2.0: Automatically syncing the gaming mouse to a cloud server to download driver and firmware updates
 

Features:

  • 17 MMO-optimized buttons: Effortlessly access more spells, abilities, and macros with a total of 17 mouse buttons, including Razer’s revolutionary 12-button thumb grid.
  • Three interchangeable side panels: Provide an optimized fit for different hand sizes and grip styles, ensuring maximum ergonomic comfort to last you through lengthy raids and grinds
  • Razer Synapse 2.0: Automatically syncing the gaming mouse to a cloud server to download driver and firmware updates
  • 2-year limited manufacturer warranty

Specifications:

  • 5600dpi Razer Precision 3.5G Laser Sensor
  • 1000Hz Ultrapolling / 1ms response time
  • 200 inches per second max tracking speed
  • Zero-acoustic Ultraslick mouse feet
  • 17 MMO-optimized buttons (including 12 button thumb grid)
  • Optional MMO-specific software AddOns
  • Unlimited character profiles with AddOns
  • Dimensions: 4.57” (L) x 2.76” (W) x 1.81” (H)
  • Weight: 0.30 lbs

System Requirements:

  • PC / Mac with USB port
  • Windows® 8/ Windows® 7 / Windows Vista® / Windows® XP (32-bit)/ Mac OS X (v10.6-10.7 and above)
  • Internet connection (for driver installation)
  • At least 35MB of hard disk space
  • Razer Synapse 2.0 registration (requiring a valid e-mail), software download, license acceptance, and internet connection needed to activate full features of product and for software updates. After activation, full features are available in optional offline mode.

What in the box:

  • Razer Naga 2012 Expert Wired Laser Gaming Mouse


Specifications:
  • Connectivity : Wired

  • Razer® Naga 2012 Expert Wired Laser Gaming Mouse - Write a Review Close  Close