Please wait...action in progress.
Cooler Master® CM Storm Spawn Wired Optical Gaming Mouse
Images
IMAGES
 »

Cooler Master® CM Storm Spawn Wired Optical Gaming Mouse

Part Number: SGM-2000-MLON1
Be the first to write a review

 
List Price:
$43.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $43.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/31/2014.
Learn More
Cooler Master® CM Storm Spawn Wired Optical Gaming Mouse Cooler Master® CM Storm Spawn Wired Optical Gaming Mouse
$43.99 In stock
Product description: Cooler Master® CM Storm Spawn Wired Optical Gaming Mouse
 

    Features:
  • Ultra durable Omron micro switches
  • Anti-drift optical control sensor
  • 32KB onboard sentinel-X memory
  • 1-year limited manufactory warranty
    Specification:
  • Color: Black + Red
  • Material: Rubber Grip / ABS Plastic
  • Dimension: (W) 3 X (H) 4.3 X (D) 1.3 inch
  • Weight : 0.313 lb
  • Sensor: 3500 DPI Storm Tactical Optical Sensor
  • Maximum Tracking Speed: 60 IPS
  • Maximum Acceleration: 20g
  • Polling Time: 1.0ms
  • Speed Measurement: 6400 fps
  • Onboard Memory: 32Kb
  • Form Factor: Right Hand Ergonomic
  • Button Assignment: 7


Cooler Master® CM Storm Spawn Wired Optical Gaming Mouse - Write a Review Close  Close