Please wait...action in progress.
Cooler Master® CM Storm Recon Wired Optical Gaming Mouse
Images
IMAGES
 »

Cooler Master® CM Storm Recon Wired Optical Gaming Mouse

Part Number: SGM-4001-KLLW1
Be the first to write a review

 
List Price:
$42.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $42.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/02/2014.
Learn More
Cooler Master® CM Storm Recon Wired Optical Gaming Mouse Cooler Master® CM Storm Recon Wired Optical Gaming Mouse
$42.99
Product description: Cooler Master® CM Storm Recon Wired Optical Gaming Mouse
 

Overview
The CM Storm Recon is a high quality gaming mouse with a durable super grip coated ambidextrous body. It’s based on the latest Avago 3090 optical sensor with 800 to 4000 DPI resolution, and is the first optical mouse with Lift-Off-Distance adjustment. The Mousewheel backlight color and all buttons can be programmed, allowing users to create and store up to 5 profiles and 36 macros on the mouse itself.

    Features:
  • Recon features 3 individual multi-color LED zones, the Mousewheel, DPI Buttons and CM Storm Logo.
  • To improve the grip and prevent your fingers from sliding and slipping, the entire mouse body is coated in a thin layer of rubber
  • Quickly switch between different USB polling speeds, LOD levels and sensor DPI settings without leaving the virtual Battlefield or being distracting and catching a bullet.
  • Users can fine tune the sensitivity and define up to 4 DPI Levels for each Profile.
  • 2-year limited manufactory warranty
    Specification:
  • Color: Black
  • Form Factor: Ambidextrous Body
  • Sensor: Avago ADNS-3090 Optical Sensor
  • Programmable Buttons: 9
  • Onboard Memory: 32KB
  • Polling Rate: 1000 Hz /1 ms
  • Velocity: Up to 60 ips
  • Acceleration: 20 g
  • Dimension: 2.53 x 4.58 x 1.65 inches
  • Weight : 0.31 lbs


Cooler Master® CM Storm Recon Wired Optical Gaming Mouse - Write a Review Close  Close