Please wait...action in progress.
Cooler Master® CM Storm Havoc Wired Laser Gaming Mouse
Images
IMAGES
 »

Cooler Master® CM Storm Havoc Wired Laser Gaming Mouse

Part Number: SGM-4002-KLLN1
Be the first to write a review

 
List Price:
$53.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $53.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/24/2015.
Learn More
Cooler Master® CM Storm Havoc Wired Laser Gaming Mouse Cooler Master® CM Storm Havoc Wired Laser Gaming Mouse
$53.99
Product description: Cooler Master® CM Storm Havoc Wired Laser Gaming Mouse
 

Overview The CM Storm Havoc laser gaming mouse was designed with extreme precision in mind, capable of a blistering 8200 DPI that allows you to control the chaos at light speed. 8 programmable buttons, RGB color options, and 128kb onboard memory enables a fully customizable advantage. All buttons are equipped with Japanese Omron micro-switches capable of over 5 million clicks, meaning your razor sharp actions will out-last even the toughest opponents.

    Features:
  • Avago 9800 laser sensor with 100-8200 DPI
  • Highest grade Japanese Omron micro switches
  • Smooth super grip rubber coasting
  • 8 programmable buttons
  • Up to 5 million button clicks
  • Rubber side grip for stability and fast mouse swipes
  • 1.8 meter flexible and extremely durable mouse cord
  • Up to 4 profiles setting
  • Build in memory for easy plug and use
  • 2-year limited manufactory warranty
    Specification:
  • Color: Black
  • Body Coating Material: Rubber paint
  • Sensor: Avago 9800 laser Sensor
  • DPI: 8200
  • Programmable Buttons: 8
  • Onboard Memory: 128KB
  • Polling Rate: 1000 Hz /1 ms
  • Velocity: Up to 150 ips
  • Acceleration: 30 g
  • Dimension: 85 x 120 x 45 mm (WxHxD)
  • Weight : 0.3 lbs


Cooler Master® CM Storm Havoc Wired Laser Gaming Mouse - Write a Review Close  Close