Please wait...action in progress.
Toshiba USB Laptop Optical Mouse
Images
IMAGES
 »

Toshiba USB Laptop Optical Mouse

Part Number: PA3678U-1ETS
Be the first to write a review

 
List Price:
$14.99
Instant Savings:
-$3.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $11.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/11/2015.
Learn More
Toshiba USB Laptop Optical Mouse Toshiba USB Laptop Optical Mouse
$11.99
Product description: The Toshiba USB Laptop Optical Mouse gives you precise cursor movement and accuracy at affordable price. It features a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology in an updated symmetrical design. The mouse sets a standard for comfort and dependability and is great for both home and business users for amazing performance on most surfaces, and its 800 dpi resolution lets you experience dependable accuracy with smooth cursor action. The arched shape provides support for your hand in a natural, comfortable position so you can work comfortably all day whether you're right-handed or left-handed.
 

The Toshiba USB Laptop Optical Mouse gives you precise cursor movement and accuracy at affordable price. It features a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology in an updated symmetrical design.

The mouse sets a standard for comfort and dependability and is great for both home and business users for amazing performance on most surfaces, and its 800 dpi resolution lets you experience dependable accuracy with smooth cursor action. The arched shape provides support for your hand in a natural, comfortable position so you can work comfortably all day whether you're right-handed or left-handed.

This clever mouse offers 4-way scrolling utilizing Tilt-Wheel technology to provide you with an exceptional navigation experience. Tilt-Wheel technology gives you the ability to not only scroll windows and web pages up and down, now you can push the wheel from side to side, enabling you to scroll pages horizontally, including web pages, Word documents and Excel spreadsheets. It is perfect to use on desktop or take on the road.

Features:

  • Symmetrical shape lets you use either the right or left hand
  • Arched shape provides support for your hand in a natural, comfortable position
  • Features a convenient scroll wheel, customizable buttons, and Tilt-Wheel technology
  • Precise cursor movement and accuracy at an affordable price.
  • Easy to navigate with 4-way scrolling – up, down, left and right

Specifications:

  • Dimension & Weight: 3.8” x 2.2” x 1.4”; 2.5 oz
  • Resolution & Frame Rate: 800 dpi; 3000 frames/second
  • Buttons: Left, Right and Scroll Wheel
  • Cable length: 59”
  • Power requirements: 5V/8mA (standby); 5V/24mA (working)
  • Color: Black w/Silver accents
  • System requirements: Any computer running Windows® 2000, XP, Vista, 7 or MAC OS with one available USB port
  • In the box: One Toshiba Laptop Optical Mouse and User Guide
  • One-year limited warranty

Toshiba USB Laptop Optical Mouse - Write a Review Close  Close