Please wait...action in progress.
Toshiba Digitizer Pen with Eraser for Toshiba Portégé Z10t & Z15t and Excite™ Write Tablet
Images
IMAGES
 »

Toshiba Digitizer Pen with Eraser for Toshiba Portégé Z10t & Z15t and Excite™ Write Tablet

Part Number: PA5133U-1EUC
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/25/2014.
Learn More
Toshiba Digitizer Pen with Eraser for Toshiba Portégé Z10t & Z15t and Excite™ Write Tablet Toshiba Digitizer Pen with Eraser for Toshiba Portégé Z10t & Z15t and Excite™ Write Tablet
Rated 4.0/5 based on 1 customer reviews
$39.99 In stock
Product description: This Toshiba Digitizer Pen is designed to work with Toshiba pen-enabled devices. It lets you interact with your device in a more natural way by incorporating the convenient and intuitive aspects of pen and paper into the PC/tablet experience.
 

This Toshiba Digitizer Pen is designed to work with Toshiba pen-enabled devices. It lets you interact with your device in a more natural way by incorporating the convenient and intuitive aspects of pen and paper into the PC/tablet experience.

Using this digitizer pen, you can write directly on the screen and save your notes in your own handwriting - or convert them to typed text for use in other applications. The pen can also handle common mouse and keyboard tasks like opening applications, selecting text and displaying menus. Since the grid provides the power to the pen through resonant coupling, no batteries are required. Keep a spare pen handy.

Features:

  • Electronic tablet pen that looks and feels like a real pen
  • 1,024 levels of pressure sensitivity
  • No batteries or connecting cords needed
  • Side switch activates the 2nd mouse button
  • Practical digital eraser end
  • Fit right in your pocket with pocket clip design to prevent loss of the pen
  • Keep spares handy at home, in the office and in your carrying case

Specifications:

  • Dimensions & Weight: 0.49” Diameter x 5.51” L; 0.42 oz
  • Color: Black
  • Compatibility: Compatible with Toshiba Portégé Z10t and Z15t Ultrabook portable computer series and 10” Excite Write Tablet PC
  • In the box: One Toshiba Toshiba Digitizer Pen, Quick Start Guide, Tip Replacement Tool and Replacement Tips (3x soft; 3x firm)

Toshiba Digitizer Pen with Eraser for Toshiba Portégé Z10t & Z15t and Excite™ Write Tablet - Write a Review Close  Close