Please wait...action in progress.
Samsung® 18.5-inch SC200 Widescreen LED Monitor
Images
IMAGES
 »

Samsung® 18.5-inch SC200 Widescreen LED Monitor

Part Number: S19C200NY
Be the first to write a review

 
List Price:
$107.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable! +$149.99
Total Price: $107.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/21/2014.
Learn More
Samsung® 18.5-inch SC200 Widescreen LED Monitor Samsung® 18.5-inch SC200 Widescreen LED Monitor
$107.99
Product description: 18.5” LED monitor for everyday use Narrow bezels, a black matte finish and front-mounted tactile buttons, the SC200 Series is an easy-to-use, easy-to-deploy and easy-to-maintain professional-grade monitor Samsung’s LED-backlight technology and user-selectable Eco-saving features enable enterprises to better manage power usage and reduce energy consumption VESA compatible with light weights and thin panel depths, installation on a wall or separate mounting arms is easy 3-year limited manufacturer warranty
 

Features:

  • 18.5” LED monitor for everyday use
  • Narrow bezels, a black matte finish and front-mounted tactile buttons, the SC200 Series is an easy-to-use, easy-to-deploy and easy-to-maintain professional-grade monitor
  • Samsung’s LED-backlight technology and user-selectable Eco-saving features enable enterprises to better manage power usage and reduce energy consumption
  • VESA compatible with light weights and thin panel depths, installation on a wall or separate mounting arms is easy
  • 3-year limited manufacturer warranty

Specifications:

  • Screen Size: 18.5" Wide
  • Resolution: 1366 x 768
  • Aspect Ratio: 16:9
  • Brightness: 200cd/m2
  • Static Contrast Ratio: 700:1
  • Dynamic Contrast Ratio: Mega ∞
  • Viewing Angle (Horizontal/Vertical): 90° / 65° (CR>10)
  • Response Time: 5ms (GTG)
  • Video Input: VGA
  • Stand: Simple
  • VESA Mount: 100 x100 mm
  • Cabinet Design: Matte Black
  • Dimensions (With Stand): 17.4" x 13.7" x 6.7"
  • Weight (With Stand): 6.2 lb.


Specifications:
  • Display Size : 18.5" widescreen

  • Samsung® 18.5-inch SC200 Widescreen LED Monitor - Write a Review Close  Close