Please wait...action in progress.
Samsung® 20-inch Widescreen 1080P HD LED Monitor
Images
IMAGES
 »

Samsung® 20-inch Widescreen 1080P HD LED Monitor

Part Number: S20B350H
Be the first to write a review

 
List Price:
$163.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
StarTech® 6 ft. HDMI Cable +$16.99
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Total Price: $163.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/17/2014.
Learn More
Samsung® 20-inch Widescreen 1080P HD LED Monitor Samsung® 20-inch Widescreen 1080P HD LED Monitor
$163.99 In stock
Product description: Breakthrough Picture Quality With LED Technology Ultra Slim Design with High Glossy Finish Perfect Viewing from Every Angle Watch Full 1080p HD Video with HDMI 1-year limited manufacturer warranty
 

Features:

  • Breakthrough Picture Quality With LED Technology
  • Ultra Slim Design with High Glossy Finish
  • Perfect Viewing from Every Angle
  • Watch Full 1080p HD Video with HDMI
  • 1-year limited manufacturer warranty

Specifications:

  • Backlight Technology: LED
  • Cabinet Style: Transparent Red
  • Screen Size: 20"
  • Resolution: 1600 x 900
  • Brightness: 250 cd/m2
  • Response Time: 2ms (GTG)
  • Static Contrast Ratio: 1000:1
  • Dynamic Contrast Ratio: Mega DCR
  • Viewing Angle: 170°/160° (CR>10)
  • Magic Picture Controls: Samsung MagicAngle, Samsung MagicBright3, Samsung MagicColor
  • Magic Angle: Yes
  • Eco Saving, Multi Screen S/W, Samsung MagicAngle, Samsung MagicBright3, Samsung MagicColor, Off Timer, MagicTune, Customized Key, Image Size
  • Tilt: Yes
  • Inputs: VGA (D-Sub), HDMI
  • Weight: 4.62 lb.
  • Product Dimensions With Stand: 18.7" (W) x 14.9" (H) x 7.4" (D)


Specifications:
  • Display Size : 20.0" widescreen

  • Samsung® 20-inch Widescreen 1080P HD LED Monitor - Write a Review Close  Close