Please wait...action in progress.
Samsung® 21.5-inch Widescreen LED Monitor
Images
IMAGES
 »

Samsung® 21.5-inch Widescreen LED Monitor

Part Number: S22C150N
Be the first to write a review

 
List Price:
$153.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable! +$149.99
Total Price: $153.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/09/2014.
Learn More
Samsung® 21.5-inch Widescreen LED Monitor Samsung® 21.5-inch Widescreen LED Monitor
$153.99
Product description: This Samsung S22C150N 21.5" LED HD monitor features 1920 x 1080 resolution, Mega dynamic and 700:1 static contrast ratio and 200 cd/m² brightness, so you can enjoy a clear, vibrant picture. DVI-D and VGA inputs enable simple connection.
 

This Samsung S22C150N 21.5" LED HD monitor features 1920 x 1080 resolution, Mega dynamic and 700:1 static contrast ratio and 200 cd/m2 brightness, so you can enjoy a clear, vibrant picture. DVI-D and VGA inputs enable simple connection.

Features:

  • Ultrafast 5 ms (GTG) response time
  • Mega dynamic contrast ratio (700:1 static)
  • 200 cd/m2 brightness
  • 1920 x 1080 maximum resolution
  • 90° horizontal and 65° vertical viewing angles
  • 1-year limited manufacturer warranty

Specifications:

  • Screen Size: 21.5"
  • Display Type: LED TN
  • Resolution: 1920 x 1080
  • Aspect Ratio: 16:9
  • Brightness: 200cd/m2
  • Static Contrast Ratio: 700:1
  • Dynamic Contrast Ratio: Mega ∞ DCR
  • Viewing Angle (Horizontal/Vertical): 90°/65°
  • Response Time: 5ms (GTG)
  • Color Support: 16.7M
  • Stand: Simple Tilt
  • Dimensions (With Stand): 20.15" x 15.15" x 7.75"
  • Weight (With Stand): 6.82 lb.

What is in the box:

  • S22C150N monitor
  • VGA cable
  • Install CD (Manual), Quick Setup Guide


Specifications:
  • Display Size : 21.5" widescreen

  • Samsung® 21.5-inch Widescreen LED Monitor - Write a Review Close  Close