Please wait...action in progress.
Viewsonic 22
Images
IMAGES
 »

Viewsonic 22" 1080p Full HD Widescreen LED Monitor With Built-In Speakers

Part Number: VX2270SMH-LED
Be the first to write a review

 
List Price:
$167.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Targus® NoteWorthy™ Universal Monitor Stand +$41.99
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value) Connect additional devices to your computer quickly and easily with one USB cable!
Save 10%!
+$161.97
Total Price: $167.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/12/2015.
Learn More
Viewsonic 22" 1080p Full HD Widescreen LED Monitor With Built-In Speakers Viewsonic 22" 1080p Full HD Widescreen LED Monitor With Built-In Speakers
$167.99
Product description: Viewsonic 22" 1080p Full HD Widescreen LED Monitor With Built-In Speakers
 
    Features:
  • SuperClear IPS (in-plane switching) panel technology for 178 / 178 degree wide viewing angles, and the most consistent color performance.
  • Sleek frameless design and thin profile with touch sensitive controls.
  • Full HD 1080p with 16:9 aspect ratio, achieves perfect image reproduction without distortion.
  • Connectivity options for Digital HDMI and DVI (with HDCP) and Analog VGA inputs
  • 30,000,000:1 MEGA Dynamic Contrast Ratio for true-to-life picture depth and clarity in any room.
  • Dual stereo speakers with SRS Premium Sound for a rich multimedia experience.
  • Uses 40% less power, without compromising your viewing quality and has mercury-free WLED backlight.
  • 3-year limited manufacturer warranty
    Specifications:
  • Type: 21.5" Wide Color TFT Active Matrix IPS LED
  • Display Area: 18.7" horizontal x 10.5" vertical; 21.5" diagonal
  • Optimum Resolution: 1920x1080 Full HD
  • Contrast Ratio: 1000:1 (typ.); 30M:1 (Dynamic)
  • Viewing Angles: 178° horizontal, 178° vertical
  • Response Time: 7ms (GTG)
  • Light Source: White-light LED
  • Brightness: 250 cd/m2 (typ)
  • Panel Surface: Anti-glare, hard-coating (3H)
  • Connector: 15-pin mini D-sub (VGA) / HDMI / DVI-D (with HDCP)
  • USB: N/A
  • Audio Input & Headphone: 3.5mm mini-jack
  • Speakers: Built In Speakers
  • Dimensions (WxHxD): 19.7 x 15.4 x 7.1 in. (with stand)
  • Weight: 7.9 lb. (with stand)
  • Tilt: Forward 5°, Back 20°
  • Vesa Mount: N/A

What is in the box:
LCD Monitor, VGA cable, HDMI cable, audio cable, power cord and adapter, Quick Start Guide, ViewSonic Wizard CD-ROM


Viewsonic 22" 1080p Full HD Widescreen LED Monitor With Built-In Speakers - Write a Review Close  Close