Please wait...action in progress.
Toshiba 15.6-inch USB 3.0 Mobile LED Monitor - Matte Black
Images
IMAGES
 »

Toshiba 15.6-inch USB 3.0 Mobile LED Monitor - Matte Black

Part Number: PA5022U-1LC3
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$179.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $179.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/30/2014.
Learn More
Toshiba 15.6-inch USB 3.0 Mobile LED Monitor - Matte Black Toshiba 15.6-inch USB 3.0 Mobile LED Monitor - Matte Black
Rated 4.0/5 based on 1 customer reviews
$179.99
Product description: The Toshiba 15.6-inch USB-powered Mobile LED Monitor is a perfect choice for anyone seeking to add another screen to a Windows laptop, for use at work, home, school or on the go. It’s compatible with any Windows based computer through a simple USB connection and allows business travelers and students to conduct on-the-spot presentations and share content without the need for a bulky projector or having to crowd around a laptop screen. It can also be used as an additional screen in extended mode for auditors, consultants or anyone who is used to using two monitors and travels.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

The Toshiba 15.6” USB-powered Mobile LED Monitor is a perfect choice for anyone seeking to add another screen to a Windows® laptop, for use at work, home, school or on the go. It’s compatible with any Windows® based computer through a simple USB connection and allows business travelers and students to conduct on-the-spot presentations and share content without the need for a bulky projector or having to crowd around a laptop screen. It can also be used as an additional screen in extended mode for auditors, consultants or anyone who is used to using two monitors and travels.

Weighing around 3.6 pounds and less than 1” thick, this ultraportable display is designed to fit in most laptop cases. The USB monitor gets both power and video through a single USB connection, eliminating the need to carry an additional AC adapter or video cable. Its 15.6-inch diagonal widescreen display features up to 1366x768 HD resolutions and a glare-free, LED backlit panel to provide clear and crisp images. The Mobile Monitor is backward compatible to USB 2.0. But when using a USB 3.0 connection, the Mobile Monitor offers even higher quality graphics and faster frame rates, creating smoother and speedier video.

The Mobile Monitor includes a protective black carrying case, which can be folded quickly into an adjustable stand and can be set to various viewing levels and footprint sizes. In small desktop footprint mode, the stand is only 6” deep – less than many standard desktop monitors stands. The case also houses the USB 3.0 Y cable included with mobile monitor.

Features:

  • Lightweight, sleek and slim design idea for mobile presentation
  • 15.6” anti-glare LED Screen with 1366 x 768 HD resolution
  • Protective carry case/stand included
  • USB powered – no AC adapter needed (optional AC adapter sold separately)
  • USB 3.0 and 2.0 compatible – easy setup and use
  • Video through USB, no VGA/DVI/HDMI video cable required
  • Total travel size – about the same as a slim 15.6” laptop
  • Small desk space footprint
  • Energy Star 6.0 compliant with easy access front power-save button
  • Microsoft® Windows® 8, Windows® 7, Vista®, and XP® compatible
  • DisplayLink™ Video driver delivers higher quality graphics and faster frame rates when playing video
  • Kensington lock slot built in

Specifications:

  • Panel
    • Type: LCD Screen with LED Backlight
    • Viewable Image Area: 15.6” Diagonal
    • Max. Native Resolution: 1366 x 768
    • Brightness1: Up to 220 nit*s (cd/m2)
    • Contrast Ratio: 300:1
    • Response Rate: 16ms
    • Display Color: 256,000
  • Front Panel Controls: Power-Save Button: On/Off and for Power Save mode
  • Video Input: Input Signal: USB 3.0 cable (included)
  • Power Input:
    • Standard Power Supply: USB 3.0 cable (included)
    • Max Power Supply: AC Adapter (sold separately)
    • AC Adapter Voltage: 100 - 240V AC, 50/60 Hz
  • Compliant & Certifications
    • RoHS Compliant, Energy Star 6.0
    • FCC, IC, NOM/NYCE
  • Compatibility:Microsoft® Windows® 8, Windows® 7, Vista®, and XP®  
  • Dimensions & Weight: 15” W x 9.9” H x 0.6” D; 2.2 lbs (without cover) or 3.6 lbs with cover
  • Color: Matte Black
  • In the Box:
    • One Toshiba 15.6” Mobile LED monitor
    • Cover/Stand
    • USB Y cable
    • CD-ROM & documentations
  • One-year limited warranty

Notes:

  1. 220 nits (cd/m2) is max brightness when using optional AC adapter (Part#:PA3743U-1ACA)
  2. This is the direct replacement for Toshiba Mobile LCD Monitor (Part#: PA3923U-1LC3 and PA3923U-2LC3)


Specifications:
  • Display Size : 15.6" widescreen

  • Toshiba 15.6-inch USB 3.0 Mobile LED Monitor - Matte Black - Write a Review Close  Close