Please wait...action in progress.
I/O Magic®  Slim Portable External Blu-Ray Read/DVD Write Combo Drive
Images
IMAGES
 »

I/O Magic® Slim Portable External Blu-Ray Read/DVD Write Combo Drive

Part Number: IBC1PE2
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/27/2015.
Learn More
I/O Magic® Slim Portable External Blu-Ray Read/DVD Write Combo Drive I/O Magic®  Slim Portable External Blu-Ray Read/DVD Write Combo Drive
Rated 1.0/5 based on 1 customer reviews
$99.99 In stock
Product description: I/O Magic® Slim Portable External Blu-Ray Read/DVD Write Combo Drive
 

Overview
Store 25GB of data on a single Blu-ray Disc or 50GB on double layer discs. Playback high definition video with the I/OMagic Blu-Ray drive enclosed in a slim portable enclosure. Perfect for traveling and space saving environments. With its huge storage capacity, you can back up entire video projects or an entire operating
system. Store your music, pictures, and video at the highest resolution. I/OMagic’s internal and external Blu-ray drive supports burning to DVD and CD. Why compromise when you can do it all with one device.
Features:

  • Play DVD and Blu-Ray Videos
  • Burn CD and DVD discs
  • Create your own home movies, photo discs, or music on DVD or CD
  • Powered through USB port. No power adapter necessary.
  • Stores up to 8.5GB of data (using DVD DL media)
  • Create your MP3/Audio/Data CDs with the included CD Mastering Software.
  • USB 2.0 and 1.1 compatible
  • Buffer under-run protection
  • 1-Year limited manufacturer warranty

Specification:

  • Write Speeds:

Media

DVD+R

DVD+R (DL)

DVD-R

DVD+RW

DVD-RW

CD-R

CD-RW

Write Speed

8X

6x

6X

8X

6X

24X

24X

  • Read Speeds:

Media

DVD-ROM

BD-ROM

CD-ROM

Read Speed

8X

6x

24X

What is in the box:

  • 8X Slim Portable External Combo Drive
  • Mastering Software
  • Playback Software (trial version)
  • Quick Install Guide
  • USB Cable

I/O Magic® Slim Portable External Blu-Ray Read/DVD Write Combo Drive - Write a Review Close  Close