Please wait...action in progress.
Phiaton® PS 210 BTNC Bluetooth 3.0 Active Noise Cancelling Earphones with Microphone
Images
IMAGES
 »

Phiaton® PS 210 BTNC Bluetooth 3.0 Active Noise Cancelling Earphones with Microphone

Part Number: PS 210 BTNC
Be the first to write a review

 
List Price:
$129.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $129.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/06/2015.
Learn More
Phiaton® PS 210 BTNC Bluetooth 3.0 Active Noise Cancelling Earphones with Microphone Phiaton® PS 210 BTNC Bluetooth 3.0 Active Noise Cancelling Earphones with Microphone
$129.99 In stock
Product description: With the PS 210 BTNC, you no longer have to be tethered to your device. With up to 33ft in range you have the ultimate in freedom and flexibility.
 

Features:

  • Featuring Bluetooth 3.0
    With the PS 210 BTNC, you no longer have to be tethered to your device. With up to 33ft in range you have the ultimate in freedom and flexibility.
  • Noise-Blocker – Active Noise Cancelling Technology
    Phiaton’s exclusive “Noise Blocker” active noise cancelling technology cancels up to 95% of ambient background noise.
  • Everplay-X Technology
    Allows you to listen to your music even if your battery runs out (via supplied audio cable). For added simplicity and convenience, these new earphones allow you to easily bypass wireless mode and plug into virtually any audio device when needed.
  • Echo-Off Technology
    Echo-Off circuitry helps eliminate most background noise from your microphone while on a call.
  • apt-X
    Increases digital streaming  efficiency and improves overall dynamic range making your music sound the way it should.
  • Clip and Go
    The inline remote also features a handy clip that attaches to your bag or clothing so everything is within easy reach.
  • Phiaton’s Unique Half In-Ear Design
    The PS 210 BTNC’s unique and ergonomic “half in-ear” design combines the excellent bass response of in-ear style buds with the crystal clear high frequency response of open-ear style headphones.
  • Inline Controls Allow You to Be In Charge
    Feature full inline musical controls to let you take charge of all the songs in your music library (FF, REW, PLAY, STOP, PAUSE, Vol+, Vol-) — all without even having to locate the music device or take it out of your bag.
  • Extended Battery Life
    Get up to 12 hours of call time or 14 hours of music listening time while using the Bluetooth or Noise Cancelling features!
  • 1-year limited manufacturer warranty

Specifications:

  • High quality dynamic speakers
  • Unit: 14.3mm
  • Frequency range: 15 Hz ˜ 25 kHz
  • Impedance: 32 Ohm
  • Sensitivity: 110dB/mW
  • Communication Network: Bluetooth standard Ver. 3.0 (also compatible with previous versions of Bluetooth)
  • Operating Range: Within 10 m/ 33 feet
  • Calling time: 12 hrs / Music play time : 14 hrs
  • Standby time: 600 hrs (Noise-blocker off)
  • Operating Frequencies: 2.4 GHz (2.402 GHz ˜ 2.480 GHz)
  • Bluetooth Profile Support: A2DP AVRCP HFP HSP
  • Audio Codec Support: SBC, apt-X
  • Power Supply: Built-in rechargeable lithium polymer DC3.7V

What's in the Box:

  • PS 210 BTNC Earphones
  • Soft Protective Case
  • Neck Strap
  • 4 Sets of Soft Silicone Ear Tips (XM, S, M, L )
  • 1 Set of Comply Memory Foam Ear Tips
  • 2.5mm to 3.5mm Audio Cable
  • USB Charging Cable
  • Owners Guide
  • Product Registration Card.

Phiaton® PS 210 BTNC Bluetooth 3.0 Active Noise Cancelling Earphones with Microphone - Write a Review Close  Close