Please wait...action in progress.
Phiaton® PS 20 NC Active Noise Cancelling Earphones, Glossy Black
Images
IMAGES
 »

Phiaton® PS 20 NC Active Noise Cancelling Earphones, Glossy Black

Part Number: PS20NCBLACK
Be the first to write a review

 
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/25/2014.
Learn More
Phiaton® PS 20 NC Active Noise Cancelling Earphones, Glossy Black Phiaton® PS 20 NC Active Noise Cancelling Earphones, Glossy Black
$99.99 In stock
Product description: The PS 20 NC's unique "half in-ear" design, combined with silicon ear tips and advanced Applied Dynamic Speaker Driver using Acoustic transducer technology, delivers carefully balanced bass and treble equalization for enhanced sound quality with all music genres, producing immediately recognizable improvements in audio performance.
 

Features:

  • A Stylish New Solution for On-the-Go Listening
  • The PS 20 NC's unique "half in-ear" design, combined with silicon ear tips and advanced Applied Dynamic Speaker Driver using Acoustic transducer technology, delivers carefully balanced bass and treble equalization for enhanced sound quality with all music genres, producing immediately recognizable improvements in audio performance.

  • "Noise Blocker" Lets You Immerse Yourself in Music
  • The PS 20 NC features Phiaton's exclusive "Noise Blocker" noise cancellation technology, which blocks 95% of outside noise--allowing you to truly immerse yourself in your music.

  • "EverPlay" Ensures No Interruption of Music, Even if Battery Runs Out
  • Phiaton's "EverPlay" feature, you can continue listening to your music even if the battery runs out.

  • Snug, "No-Slip" Fit--Perfect for Traveling, Exercising or Anywhere
  • PS 20 NC's fit snugly just outside the ear canal. They come with four separate sizes of soft silicon tips to ensure a natural feel and a welcome "no slip" fit for all wearers, making them perfect for today's active lifestyles.

  • 1-year limited manufacturer warranty

Specifications:

  • Drivers: High quality dynamic speakers
  • Frequency range: 15 Hz ˜ 22,000 Hz
  • Impedance: 26 Ohm
  • THD: Less than 1% at 1 kHz
  • Sensitivity: 101dB at 1 kHz
  • Maximum input power: 30 mW
  • Weight: 1.15 oz. / 32.5 g (with battery)
  • Cord Length: 1.5 m
  • Connector: 3.5mm

What's in the Box:

  • Phiaton PS 20 NC Earphones
  • 4 sizes of silicon ear tips (XS, S, M, L)
  • Carrying case
  • 1 AAA battery
  • Airplane adapter
  • Owner's Guide
  • Product registration card

Phiaton® PS 20 NC Active Noise Cancelling Earphones, Glossy Black - Write a Review Close  Close