Please wait...action in progress.
Phiaton® PS 210i Unique Half In-Ear Earphones with Microphone
Images
IMAGES
 »

Phiaton® PS 210i Unique Half In-Ear Earphones with Microphone

Part Number: PS210I
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/02/2014.
Learn More
Phiaton® PS 210i Unique Half In-Ear Earphones with Microphone Phiaton® PS 210i Unique Half In-Ear Earphones with Microphone
$79.99
Product description: Unique "half in-ear" design, combined with silicon eartips and advanced Applied Dynamic Speaker Driver using Acoustic transducer technology, delivers warm, deep bass and crystal clear high frequencies for rich and balanced response with all music genres.
 

Features:

  • An Exciting New Take on Traditional Earbuds
    Unique "half in-ear" design, combined with silicon eartips and advanced Applied Dynamic Speaker Driver using Acoustic transducer technology, delivers warm, deep bass and crystal clear high frequencies for rich and balanced response with all music genres.
  • Snug, "No-Slip" Fit &ndadsh; Perfect for Jogging, Airplanes or Anywhere
    The ergonomically designed PS 210i's fit snugly just outside the ear canal, and their lightweight burnished aluminum housing allows for hours of comfortable listening. PS 210i earphones come with four separate sizes of soft silicon tips to ensure a natural feel and a welcome "no slip" fit for all wearers.
  • Dynamic Sound and Enhanced High Range Fidelity
    The innovative "Half In-Ear" design of the PS 210i, combined with their dense silicon eartips, not only provides for a snug and precise fit for every wearer, but also enhances audio performance by isolating the overall sound.
  • 1-year limited manufacturer warranty

Specifications:

  • Drivers: High quality dynamic speakers
  • Frequency range: 10 Hz ˜ 27,000 Hz
  • Impedance: 32 Ohm
  • THD: Less than 1% at 1 kHz
  • Sensitivity: 98dB at 1 kHz
  • Maximum input power: 30 mW
  • Weight: 0.29 oz. / 8.2 g without cord
  • Cord Length: 3.93 ft. / 1.2 m
  • Connector: 3.5mm

What's in the Box:

  • Phiaton PS 210i Earphones
  • 4 sizes of silicon ear tips (XS, S, M, L)
  • Leather carrying case
  • Owner's Guide
  • Product registration card

Phiaton® PS 210i Unique Half In-Ear Earphones with Microphone - Write a Review Close  Close