Please wait...action in progress.
Skullcandy® Ink’d 2 Earbud Headphones w/Mic (Black)
Images
IMAGES
 »

Skullcandy® Ink’d 2 Earbud Headphones w/Mic (Black)

Part Number: S2IKDY-003
Be the first to write a review

 
List Price:
$24.95
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.95
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/03/2015.
Learn More
Skullcandy® Ink’d 2 Earbud Headphones w/Mic (Black) Skullcandy® Ink’d 2 Earbud Headphones w/Mic (Black)
$24.95 In stock
Product description: Leaving an undisputed mark on critics and believers alike, the popular Skullcandy earbud headphones have been re-shaped, re-tuned and re-produced for true fans. It features a customizable fit and 11mm speaker drivers that tattoo your temporal lobes with full-color sonic art. The #1 best selling earphones include an inline microphone and control switch to keep you in touch with your tunes and the outside world. Complete with Supreme Sound, the Ink’d 2 is a remix worth hearing for yourself.
 

Leaving an undisputed mark on critics and believers alike, the popular Skullcandy earbud headphones have been re-shaped, re-tuned and re-produced for true fans. It features a customizable fit and 11mm speaker drivers that tattoo your temporal lobes with full-color sonic art. The #1 best selling earphones include an inline microphone and control switch to keep you in touch with your tunes and the outside world. Complete with Supreme Sound, the Ink’d 2 is a remix worth hearing for yourself.

Features:

  • Supreme Sound delivers attacking bass, natural vocals and precision highs let you experience the music the way it was meant to be heard
  • Delivers clear, powerful audio. Read acoustic port offers deep bass.
  • In-ear design helps minimize distractive background noises for an immersive listening experience
  • Take or make calls, control volume, play/pause, or track/control with one button mic/remote
  • 1.3-meter nylon braided cable with gold-plated 3.5mm plug for style and durability
  • Interchangeable silicone gel tips ensure a comfortable fit
  • Backed by manufacturer’s lifetime warranty

Specifications:

  • Speaker Size: 11mm
  • Headphone Style: In Ear
  • Impedance: 17 ohms (17.5)
  • Sound Pressure Level: 88 dB (1mW/500Hz)
  • T.H.D.: <0.1% (1mW/500Hz) (0.0873)
  • Magnet type: NdFeB
  • Plug Type: 3.5mm Gold plated
  • Cable Length: 4.3’ flat cable
  • Dimensions & Weight (w/o cable): 1” H x 1/2” W x 5/8” D;60 g
  • Mic1 allows you to:
    • Take/Make Calls
    • Play/Pause
    • Track Control
    • Works with most smart phones
  • In the box: One Skullcandy Ink’d 2 Earbud Headphones and extra silicone ear gels
  • Limited Lifetime Manufacturer Warranty

Skullcandy® Ink’d 2 Earbud Headphones w/Mic (Black) - Write a Review Close  Close