Please wait...action in progress.
Skullcandy® Smokin€™ Buds Earbud Headphones w/Mic (Black/Black)
Images
IMAGES
 »

Skullcandy® Smokin€™ Buds Earbud Headphones w/Mic (Black/Black)

Part Number: S2SBFY-033
Be the first to write a review

 
List Price:
$29.95
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.95
Offer expires 4/21/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/22/2014.
Learn More
Skullcandy® Smokin€™ Buds Earbud Headphones w/Mic (Black/Black) Skullcandy® Smokin€™ Buds Earbud Headphones w/Mic (Black/Black)
$19.95 In stock
Product description: Stay connected wherever you go with these Smokin' Buds earbuds from Skullcandy. Engineered with Supreme Sound audio, these earbuds deliver attacking bass, natural vocals and precision highs. An inline mic lets you pause your music tracks to make and answer phone calls. These black earbuds include two sizes of silicone ear gels for a secure, comfortable fit. A drawstring satin bag offers easy storage and transport. A legacy in the Skullcandy family of products, the Smokin Buds earbub headphones have always had a reputation for turning heads and it only gets better as it gets louder, these buds have truly aged to perfection.
 

Stay connected wherever you go with these Smokin' Buds earbuds from Skullcandy. Engineered with Supreme Sound audio, these earbuds deliver attacking bass, natural vocals and precision highs. An inline mic lets you pause your music tracks to make and answer phone calls. These black earbuds include two sizes of silicone ear gels for a secure, comfortable fit. A drawstring satin bag offers easy storage and transport. A legacy in the Skullcandy family of products, the Smokin Buds earbub headphones have always had a reputation for turning heads and it only gets better as it gets louder, these buds have truly aged to perfection.

Features:

  • Supreme Sound delivers attacking bass, natural vocals and precision highs let you experience the music the way it was meant to be heard
  • 11mm drivers with neodymium magnets for full-range sound
  • In-ear design allows for passive noise isolation
  • Take or make calls, control volume, play/pause, or track/control with one button mic/remote
  • Store your assets in style with included stain travel bag
  • 1.3-meter nylon braided cable with gold-plated 3.5mm plug for style and durability
  • Interchangeable silicone gel tips for a custom fit
  • Backed by manufacturer’s lifetime warranty

Specifications:

  • Speaker Size: 9mm
  • Headphone Style: In Ear
  • Impedance: 17 ohms (16.7)
  • Sound Pressure Level: 92 dB (1mW/500Hz)
  • T.H.D.: <0.1% (1mW/500Hz) (0.0218)
  • Magnet type: NdFeB
  • Plug Type: 3.5mm Gold plated
  • Cable Length: 3.9’ flat cable
  • Dimensions & Weight (w/o cable): 1 1/2” H x 1/2” W x 1/2” D; 60 g
  • Mic1 allows you to:
    • Take/Make Calls
    • Play/Pause
    • Track Control
    • Works with most smart phones
  • In the box: One Skullcandy Smokin Bud Earbud Headphones, extra silicone ear gels and travel bag.
  • Limited Lifetime Manufacturer Warranty

Skullcandy® Smokin€™ Buds Earbud Headphones w/Mic (Black/Black) - Write a Review Close  Close